Specs/CAD
Unit : mm
| Part Number | M | B | T | Qty per Pack | Mass (g) |
CAD Download |
|---|---|---|---|---|---|---|
| SHNS-M4-PM | 4 | 7 | 3.2 | 10 | 0.69 | - |
| SHNS-M5-PM | 5 | 8 | 4 | 10 | 1.1 | - |
| SHNS-M6-PM | 6 | 10 | 5 | 10 | 2.2 | - |
| SHNS-M8-PM | 8 | 13 | 6.5 | 5 | 4.7 | - |
| SHNS-M10-PM | 10 | 17 | 8 | 5 | 10 | - |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereRelated Services
Material/Finish
| SHNS-PM | |
|---|---|
| Main Body | NSSC-550 |
Application
With magnetic detectionFood industry machines, food production lines, and food packaging lines
Characteristics
- Made of magnetic stainless steel.
- They can be detected magnetically even if the screw falls out from food industry machines and gets mixed in food products in factories.
- Same corrosion resistance as SUS304.