NBK logo

  • Special Screws
  • High Performance Stainless Steel Screws

SHNS-M10-PM

Hex Nuts/Washers - Magnetic S.S.

RoHS Compliant

  • with Magnetic Properties

Dimension Drawing

SHNS-PMHex Nuts/Washers - Magnetic S.S.寸法図

Unit : mm

Part Number M B T Qty per Pack Mass
(g)
CAD
Download
SHNS-M10-PM 10 17 8 5 10 -

No products fulfill the conditions above.

We regret to inform you that no products fulfill the conditions you have entered.
Please change the values you have entered and search once again.

Nabeya Bi-tech Kaisha offers customized products in accordance with your needs.
Please feel free to contact us via the inquiry form.

Nabeya Bi-tech Kaisha
Customer Service

Please enter questions about customization and other product-related inquiries here.

Find the inquiry form here

Related Services

Material/Finish

SHNS-PM
Main Body NSSC-550

Application

With magnetic detection
Food industry machines, food production lines, and food packaging lines

Characteristics

  • Made of magnetic stainless steel.
  • They can be detected magnetically even if the screw falls out from food industry machines and gets mixed in food products in factories.
  • Same corrosion resistance as SUS304.

Related Services

Product List

Click here to see High Performance Stainless Steel Screws