• Special Screws (Bolts)
  • High Performance Stainless Steel Screws (Bolts)

SNHDS/Duplex Stainless Steel Hexagon Head Screw

  • Chemical-proof
  • High strength
  • with Magnetic Properties

Dimension Drawing

SNHDSDuplex Stainless Steel Hexagon Head Screw寸法図

Specs/CAD

Part Number M (Coarse)
Nominal of Thread
Pitch L B L1 L2 Mass (g) CAD
Download
RFQ
SNHDS-M12-30 M12 1.75 30 19 8 30 42 CAD RFQ
SNHDS-M12-40 M12 1.75 40 19 8 30 50 CAD RFQ
SNHDS-M12-50 M12 1.75 50 19 8 30 59 CAD RFQ
SNHDS-M12-60 M12 1.75 60 19 8 30 68 CAD RFQ
SNHDS-M16-40 M16 2 40 24 10 38 96 CAD RFQ
SNHDS-M16-50 M16 2 50 24 10 38 112 CAD RFQ
SNHDS-M16-60 M16 2 60 24 10 38 128 CAD RFQ
SNHDS-M16-70 M16 2 70 24 10 38 143 CAD RFQ
SNHDS-M20-50 M20 2.5 50 30 13 46 185 CAD RFQ
SNHDS-M20-60 M20 2.5 60 30 13 46 209 CAD RFQ
SNHDS-M20-70 M20 2.5 70 30 13 46 234 CAD RFQ
SNHDS-M20-80 M20 2.5 80 30 13 46 258 CAD RFQ
SNHDS-M24-60 M24 3 60 36 15 54 314 CAD RFQ
SNHDS-M24-70 M24 3 70 36 15 54 349 CAD RFQ
SNHDS-M24-80 M24 3 80 36 15 54 384 CAD RFQ
SNHDS-M24-90 M24 3 90 36 15 54 420 CAD RFQ

Related Services

Material/Finish

SNHDS
Main body UNS S31803

Application

Seawater desalination equipment / Seawater intake pump /
Offshore instruments / Food machinery / Food production line

Characteristics

  • Made of duplex stainless steel, combining the best of austenitic and ferritic steel.
  • Excellent strength and corrosion resistance compared to SUS316L.
  • It has magnetism.
  • For applications in chloride environments such as seawater.

Solve your saltwater-related rust issues!Duplex Stainless Steel Screws.


Mechanical Properties

UNS S31803 SUS316L
Tensile strength(N/mm2 620 or above 480 or above
0.2% Proof Stress (N/mm2) 450 or above 175 or above
Extension(%) 18 or above 40 or above
Hardness(HRB) (106 or less) 90 or less

Values in chart are for reference only. They are not guaranteed values.


Product List

Click here to see High Performance Stainless Steel Screws (Bolts)

Click here to see Special Screws (Bolts)