• Special Screws (Bolts)
  • High Performance Stainless Steel Screws (Bolts)

SNSL-UCL/Hex Socket Head Cap Screws - 316L Stainless Steel ー Cleanroom Washed & Packaged

  • Cleanroom Specification
  • Chemical-proof
  • Nonmagnetic

Dimension Drawing

SNSL-UCLHex Socket Head Cap Screws - 316L Stainless Steel ー Cleanroom Washed & Packaged 寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M3
M4
M5
M6
L
All
5
6
8
10
12
16
20
25
30

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 B Qty per Pack Mass
(g)
CAD
Download
RFQ
SNSL-M3-5-UCL M3 0.5 5 5.5 3 2.5 10 0.67 CAD RFQ
SNSL-M3-6-UCL M3 0.5 6 5.5 3 2.5 10 0.71 CAD RFQ
SNSL-M3-8-UCL M3 0.5 8 5.5 3 2.5 10 0.8 CAD RFQ
SNSL-M3-10-UCL M3 0.5 10 5.5 3 2.5 10 0.88 CAD RFQ
SNSL-M3-12-UCL M3 0.5 12 5.5 3 2.5 10 0.96 CAD RFQ
SNSL-M3-16-UCL M3 0.5 16 5.5 3 2.5 10 1.2 CAD RFQ
SNSL-M4-5-UCL M4 0.7 5 7 4 3 10 1.4 CAD RFQ
SNSL-M4-6-UCL M4 0.7 6 7 4 3 10 1.5 CAD RFQ
SNSL-M4-8-UCL M4 0.7 8 7 4 3 10 1.7 CAD RFQ
SNSL-M4-10-UCL M4 0.7 10 7 4 3 10 1.8 CAD RFQ
SNSL-M4-12-UCL M4 0.7 12 7 4 3 10 2 CAD RFQ
SNSL-M4-16-UCL M4 0.7 16 7 4 3 10 2.3 CAD RFQ
SNSL-M4-20-UCL M4 0.7 20 7 4 3 10 2.7 CAD RFQ
SNSL-M4-25-UCL M4 0.7 25 7 4 3 10 3.2 CAD RFQ
SNSL-M5-6-UCL M5 0.8 6 8.5 5 4 10 2.2 CAD RFQ
SNSL-M5-8-UCL M5 0.8 8 8.5 5 4 10 2.5 CAD RFQ
SNSL-M5-10-UCL M5 0.8 10 8.5 5 4 10 2.7 CAD RFQ
SNSL-M5-12-UCL M5 0.8 12 8.5 5 4 10 3 CAD RFQ
SNSL-M5-16-UCL M5 0.8 16 8.5 5 4 10 3.5 CAD RFQ
SNSL-M5-20-UCL M5 0.8 20 8.5 5 4 10 4 CAD RFQ
SNSL-M5-25-UCL M5 0.8 25 8.5 5 4 10 4.8 CAD RFQ
SNSL-M6-8-UCL M6 1 8 10 6 5 10 4.3 CAD RFQ
SNSL-M6-10-UCL M6 1 10 10 6 5 10 4.7 CAD RFQ
SNSL-M6-12-UCL M6 1 12 10 6 5 10 5.1 CAD RFQ
SNSL-M6-16-UCL M6 1 16 10 6 5 10 5.8 CAD RFQ
SNSL-M6-20-UCL M6 1 20 10 6 5 10 6.5 CAD RFQ
SNSL-M6-25-UCL M6 1 25 10 6 5 10 7.6 CAD RFQ
SNSL-M6-30-UCL M6 1 30 10 6 5 10 8.3 CAD RFQ
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
SNSL-UCL
Main Body SUS316L
USC Cleaning
Strength Class A4 - 70

Application

FPD manufacturing equipment / Semiconductor manufacturing equipment / Medical equipment / Food related machinery

Characteristics

  • SUS316L hex socket head cap screw.
  • Compared to SUS304, SUS316L has excellent hydrogen embrittlement resistance, fluorine and chlorine gas resistance, and heat resistance. This screw also has corrosion resistance against chemical products and seawater environments that matches or exceeds SUS304.
  • SUS316L is non-magnetic.
  • SUS316L is a stainless steel made by adding Mo to SUS304, so it has high pitting resistance and oxidation resistance. Due to its reduced carbon, it also has high intergranular corrosion resistance.
  • Because the basic components include Mo, the strength is high even at high temperatures.
  • Cleanroom washed (ultrasonic cleaning) and cleanroom packaged. ⇒Cleanroom Wash / Cleanroom Packing Service
  • For parts embedded in FPD production devices, semiconductor manufacturing devices, medical equipment, or food machinery, or used in cleanrooms.
  • Complies with JIS B 1176, ISO 4762, and DIN 912. For details on shape and dimensions, please refer to the "Technical Information (JIS B 1176, ISO 4762)".

Product List

Click here to see High Performance Stainless Steel Screws (Bolts)

Click here to see Special Screws (Bolts)