Specs/CAD
Unit : mm
| Part Number | M | L | D1 | D | L1 | B | t | Qty per Pack | Mass (g) |
CAD Download |
|---|---|---|---|---|---|---|---|---|---|---|
| SNSQS-M5-12-PM | 5 | 12 | 8.5 | 10 | 5 | 4 | 1 | 1 | 3.4 | - |
| SNSQS-M5-16-PM | 5 | 16 | 8.5 | 10 | 5 | 4 | 1 | 1 | 3.9 | - |
| SNSQS-M5-20-PM | 5 | 20 | 8.5 | 10 | 5 | 4 | 1 | 1 | 4.5 | - |
| SNSQS-M5-25-PM | 5 | 25 | 8.5 | 10 | 5 | 4 | 1 | 1 | 5.2 | - |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereRelated Services
Material/Finish
| SNSQS-PM | |
|---|---|
| Screw Body | SUSXM7 (Equivalent to SUS304) |
| Screw Body Tensile Strength | A2-50 |
| Plain Washer | NSSC-180(Equivalent to SUS430J1L) |
Application
With magnetic detectionFood industry machines, food production lines,
and food packaging lines
Characteristics
- Socket head cap screws have built-in magnetic stainless steel washers.
- They can be detected magnetically even if the screw falls out from food industry machines and get mixed in food products in factories.
- The washer is built in below the neck so it does not fall off. Attaching the washer is not required.
- Washer's corrosion resistance is as same as SUS304.





