• Special Screws (Bolts)
  • High Performance Stainless Steel Screws (Bolts)

SWAS-6-F-PM

Hex Nuts/Washers - Magnetic S.S.

RoHS Compliant

  • with Magnetic Properties

Dimension Drawing

SWAS-F-PMHex Nuts/Washers - Magnetic S.S.寸法図

Unit : mm

Part Number Nominal d D t Qty per Pack Mass
(g)
CAD
Download
SWAS-6-F-PM 6 6.4 12.5 1.5 10 1.1 -

Related Services

Material/Finish

SWAS-F-PM
Main Body NSSC-180
(Equivalent to SUS430J1L)

Application

With magnetic detection
Food industry machines, food production lines, and food packaging lines

Characteristics

  • Made of magnetic stainless steel.
  • They can be detected magnetically even if the screw falls out from food industry machines and gets mixed in food products in factories.
  • Same corrosion resistance as SUS304.

Related Services

Product List

Click here to see High Performance Stainless Steel Screws (Bolts)