Specs/CAD
Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | B | t | L2 | Max. Tightening Torque (N・m) |
Qty per Pack | Mass (g) |
CAD Download |
RFQ |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SLH-M6-8-ALK | M6 | 1 | 8 | 10 | 4 | 4 | 3 | Full Thread | 10 | 20 | 3.37 | CAD | RFQ |
| SLH-M6-10-ALK | M6 | 1 | 10 | 10 | 4 | 4 | 3 | Full Thread | 10 | 20 | 3.51 | CAD | RFQ |
| SLH-M6-12-ALK | M6 | 1 | 12 | 10 | 4 | 4 | 3 | Full Thread | 10 | 20 | 3.89 | CAD | RFQ |
| SLH-M6-16-ALK | M6 | 1 | 16 | 10 | 4 | 4 | 3 | Full Thread | 10 | 20 | 4.58 | CAD | RFQ |
| SLH-M6-20-ALK | M6 | 1 | 20 | 10 | 4 | 4 | 3 | Full Thread | 10 | 20 | 5.29 | CAD | RFQ |
| SLH-M6-25-ALK | M6 | 1 | 25 | 10 | 4 | 4 | 3 | Full Thread | 10 | 20 | 6.09 | CAD | RFQ |
| SLH-M6-30-ALK | M6 | 1 | 30 | 10 | 4 | 4 | 3 | 18 | 10 | 20 | 7.37 | CAD | RFQ |
| SLH-M6-35-ALK | M6 | 1 | 35 | 10 | 4 | 4 | 3 | 18 | 10 | 20 | 8.43 | CAD | RFQ |
| SLH-M6-40-ALK | M6 | 1 | 40 | 10 | 4 | 4 | 3 | 18 | 10 | 20 | 9.47 | CAD | RFQ |
| SLH-M6-45-ALK | M6 | 1 | 45 | 10 | 4 | 4 | 3 | 18 | 10 | 20 | 10.55 | CAD | RFQ |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form here● When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.
Related Services
Material/Finish
| SLH-ALK | |
|---|---|
| Main Body | SWCH45K Ferrosoferric Oxide Film (Black) |
| Nylon Patch | Nylon 11 |
| Strength Class | 8.8 |
Application
Reducing the size of equipment and devicesScrew return and fallout prevented
Characteristics
- Hex socket head cap screws with low profile and nylon patch.
- The friction of the nylon adhered to the thread suppresses the return rotation of the thread.
- Even if the tightening force is lost, the return rotation is suppressed, preventing the screws from falling off.
- The heat resistant temperature of the nylon patch is 120°C.
- For space-saving of equipment/devices and applications with limited overhead space.




/11576_1.jpg?upd=20260123144255&awscf_publishdate=2026-02-04 16:40)

