• Special Screws
  • Loosening Prevention

SLH-M2-TZB-ALK

Low Profile Socket Head Cap Screws with Nylon Patch

  • Space
  • Vibration resistant treatment

Dimension Drawing

SLH-TZB-ALKLow Profile Socket Head Cap Screws with Nylon Patch寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M2
L
All
5
6
8
10
12

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 B t L2 Max. Tightening
Torque
(N・m)
Qty per Pack Mass
(g)
RFQ
SLH-M2-5-TZB-ALK M2 0.4 5 3.8 1.3 1.3 0.7 Full Thread 0.3 50 0.13 RFQ
SLH-M2-6-TZB-ALK M2 0.4 6 3.8 1.3 1.3 0.7 Full Thread 0.3 50 0.15 RFQ
SLH-M2-8-TZB-ALK M2 0.4 8 3.8 1.3 1.3 0.7 Full Thread 0.3 50 0.19 RFQ
SLH-M2-10-TZB-ALK M2 0.4 10 3.8 1.3 1.3 0.7 Full Thread 0.3 50 0.23 RFQ
SLH-M2-12-TZB-ALK M2 0.4 12 3.8 1.3 1.3 0.7 Full Thread 0.3 50 0.29 RFQ

No products fulfill the conditions above.

We regret to inform you that no products fulfill the conditions you have entered.
Please change the values you have entered and search once again.

Nabeya Bi-tech Kaisha offers customized products in accordance with your needs.
Please feel free to contact us via the inquiry form.

Nabeya Bi-tech Kaisha
Customer Service

Please enter questions about customization and other product-related inquiries here.

Find the inquiry form here

● When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.


Related Services

Material/Finish

SLH-TZB-ALK
Main Body SWCH45K
Trivalent Chromate Treatment
Nylon Patch Nylon 11
Strength Class 8.8

Application

Reducing the size of equipment and devices
Screw return and fallout prevented

Characteristics

  • Hex socket head cap screws with low profile and nylon patch.
  • The friction of the nylon adhered to the thread suppresses the return rotation of the thread.
  • Even if the tightening force is lost, the return rotation is suppressed, preventing the screws from falling off.
  • The heat resistant temperature of the nylon patch is 120°C.
  • For space-saving of equipment/devices and applications with limited overhead space.

Related Services

Product List

Click here to see SLH-TZB-ALK

Click here to see Loosening Prevention