• Special Screws
  • Loosening Prevention

SNSS-M4-SD-ALK

Socket Head Cap Screws with Small Head and Nylon Patch

  • Space
  • Slim
  • Vibration resistant treatment

Dimension Drawing

SNSS-SD-ALKSocket Head Cap Screws with Small Head and Nylon Patch寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M4
L
All
6
8
10
12
16
20
25

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 B Qty per Pack Mass
(g)
CAD
Download
RFQ
SNSS-M4-6-SD-ALK M4 0.7 6 5.5 4 3 10 1.2 CAD RFQ
SNSS-M4-8-SD-ALK M4 0.7 8 5.5 4 3 10 1.3 CAD RFQ
SNSS-M4-10-SD-ALK M4 0.7 10 5.5 4 3 10 1.5 CAD RFQ
SNSS-M4-12-SD-ALK M4 0.7 12 5.5 4 3 10 1.6 CAD RFQ
SNSS-M4-16-SD-ALK M4 0.7 16 5.5 4 3 10 1.9 CAD RFQ
SNSS-M4-20-SD-ALK M4 0.7 20 5.5 4 3 10 2.3 CAD RFQ
SNSS-M4-25-SD-ALK M4 0.7 25 5.5 4 3 10 2.7 CAD RFQ

No products fulfill the conditions above.

We regret to inform you that no products fulfill the conditions you have entered.
Please change the values you have entered and search once again.

Nabeya Bi-tech Kaisha offers customized products in accordance with your needs.
Please feel free to contact us via the inquiry form.

Nabeya Bi-tech Kaisha
Customer Service

Please enter questions about customization and other product-related inquiries here.

Find the inquiry form here

● When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.


Related Services

Material/Finish

SNSS-SD-ALK
Main Body SUSXM7 (Equivalent to SUS304)
Nylon Patch Nylon 11
Strength Class A2 - 70

Application

Reducing the size of equipment and devices
Screw return and fallout prevented

Characteristics

  • Screws with small heads and nylon patch. Able to reduce the spot facing diameters compared to standard hex socket head cap screws.
  • The friction of the nylon adhered to the thread suppresses the return rotation of the thread.
  • Even if the tightening force is lost, the return rotation is suppressed, preventing the screws from falling off.
  • The heat resistant temperature of the nylon patch is 120°C.

Usage Example

It is possible to perform spot facing and hide the head in locations where spot facing is not possible with standard hex socket head cap screws.

SNSS-SD-ALKSocket Head Cap Screws with Small Head and Nylon Patch


Precautions for Use

  • Since the head bearing surface area is small, the bearing surface pressure increases.
  • Using the following formula as a reference, ensure that the bearing surface pressure due to screw tightening does not exceed the permitted surface pressure of the intended fastening material.

SNSS-SD-ALKSocket Head Cap Screws with Small Head and Nylon Patch

Head Diameter and Screw Effective Cross-Sectional Area

Part Number Head Diameter (mm) Screw Effective Cross-Sectional Area (mm2)
SNSS-M2-SD-ALK 3 2.07
SNSS-M2.5-SD-ALK 3.8 3.39
SNSS-M3-SD-ALK 4.5 5.03
SNSS-M4-SD-ALK 5.5 8.78
SNSS-M5-SD-ALK 7 14.2
SNSS-M6-SD-ALK 8.5 20.1
SNSS-M8-SD-ALK 11 36.6

Related Services

Product List

Click here to see SNSS-SD-ALK

Click here to see Loosening Prevention