Specs/CAD
Unit : mm
Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | s*1 | L2 | Cross-recessed Socket Number |
Max. Tightening Torque (N・m) |
Qty per Pack | Mass (g) |
CAD Download |
RFQ |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SNZ-M1.4-2-TBZ-ALK | M1.4 | 0.3 | 2 | 2 | 0.5 | 0 | 1.1 | 0 | 0.05 | 50 | 0.023 | CAD | RFQ |
SNZ-M1.4-3-TBZ-ALK | M1.4 | 0.3 | 3 | 2 | 0.5 | 0 | 1.1 | 0 | 0.05 | 50 | 0.031 | CAD | RFQ |
SNZ-M1.4-4-TBZ-ALK | M1.4 | 0.3 | 4 | 2 | 0.5 | 0.6 | 1.1 | 0 | 0.05 | 50 | 0.04 | CAD | RFQ |
SNZ-M1.4-5-TBZ-ALK | M1.4 | 0.3 | 5 | 2 | 0.5 | 0.6 | 1.1 | 0 | 0.05 | 50 | 0.048 | CAD | RFQ |
SNZ-M1.4-6-TBZ-ALK | M1.4 | 0.3 | 6 | 2 | 0.5 | 0.6 | 1.1 | 0 | 0.05 | 50 | 0.057 | CAD | RFQ |
SNZ-M1.4-8-TBZ-ALK | M1.4 | 0.3 | 8 | 2 | 0.5 | 0.6 | 1.1 | 0 | 0.05 | 50 | 0.074 | CAD | RFQ |
*1: If L<4, dimension s is 0.
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereRelated Services
Material/Finish
SNZ-TBZ-ALK | |
---|---|
Main Body | SWCH16A Black Trivalent Chromate Treatment |
Nylon Patch | Nylon 11 |
Application
Reducing the size of equipment and devices / Compact precision instruments / Return and fall prevention of screwsCharacteristics
- M1.4-M2.6. Miniature screw with nylon patch for precision instruments.
- The friction of the nylon adhered to the thread suppresses the return rotation of the thread.
- Even if the tightening force is lost, the return rotation is suppressed, preventing the screws from falling off.
- The heat resistance temperature of nylon patch is 120℃.
- Pan head machine screw type with low head height. For applications with limited overhead space.