Specs/CAD
Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | Cross-recessed Socket No. | Max. Tightening Torque (N・m) |
Qty per Pack | Mass (g) |
CAD Download |
RFQ |
|---|---|---|---|---|---|---|---|---|---|---|---|
| SNZ-M2.6-2.5-TZB-ALK | M2.6 | 0.45 | 2.5 | 4 | 0.8 | 0 | 0.39 | 50 | 0.14 | CAD | RFQ |
| SNZ-M2.6-3-TZB-ALK | M2.6 | 0.45 | 3 | 4 | 0.8 | 0 | 0.39 | 50 | 0.15 | CAD | RFQ |
| SNZ-M2.6-3.5-TZB-ALK | M2.6 | 0.45 | 3.5 | 4 | 0.8 | 0 | 0.39 | 50 | 0.16 | CAD | RFQ |
| SNZ-M2.6-4-TZB-ALK | M2.6 | 0.45 | 4 | 4 | 0.8 | 0 | 0.39 | 50 | 0.19 | CAD | RFQ |
| SNZ-M2.6-5-TZB-ALK | M2.6 | 0.45 | 5 | 4 | 0.8 | 0 | 0.39 | 50 | 0.22 | CAD | RFQ |
| SNZ-M2.6-6-TZB-ALK | M2.6 | 0.45 | 6 | 4 | 0.8 | 0 | 0.39 | 50 | 0.25 | CAD | RFQ |
| SNZ-M2.6-8-TZB-ALK | M2.6 | 0.45 | 8 | 4 | 0.8 | 0 | 0.39 | 50 | 0.31 | CAD | RFQ |
| SNZ-M2.6-10-TZB-ALK | M2.6 | 0.45 | 10 | 4 | 0.8 | 0 | 0.39 | 50 | 0.37 | CAD | RFQ |
| SNZ-M2.6-12-TZB-ALK | M2.6 | 0.45 | 12 | 4 | 0.8 | 0 | 0.39 | 50 | 0.43 | CAD | RFQ |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form here● When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.
Related Services
Material/Finish
| SNZ-TZB-ALK | |
|---|---|
| Main Body | Steel Trivalent Chromate Treatment |
| Nylon Patch | Nylon 11 |
Application
Screw return and fallout preventedFor making devices and equipment more compact
Compact precision equipment
Characteristics
- Miniature screws with nylon patch for precision instruments (No. 0 Class 1).
- M1 - M2.6.
- The friction of the nylon adhered to the thread suppresses the return rotation of the thread.
- Even if the tightening force is lost, the return rotation is suppressed, preventing the screws from falling off.
- The heat resistant temperature of the nylon patch is 120°C.
- Pan head machine screw type with low head height. For applications with limited overhead space.




/11576_1.jpg?upd=20251209115832&awscf_publishdate=2026-02-04 16:40)

