• Special Screws
  • Loosening Prevention

SNZCXS-ALK/Hexalobular Socket Extra Low Profile Miniature Screw / Nylon Patch

  • Space
  • Vibration resistant treatment
  • Miniature
  • Tightening Hole Damage Prevention

Dimension Drawing

SNZCXS-ALK 寸法図

*1: For dimension L of under 4 mm, nylon adhesion is on one side.

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M1.4
M1.6
M2
M2.5
L
All
2
3
4
5
6
8
10

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 s*1 L2 min. t min. Hexalobular
Socket No.
Max.
Torque
(N・m)
Qty
per Pack
Mass
(g)
CAD
Download
RFQ
SNZCXS-M1.4-2-ALK M1.4 0.3 2 2 0.5 0 1.4 0.25 3 0.03 50 0.025 CAD RFQ
SNZCXS-M1.4-3-ALK M1.4 0.3 3 2 0.5 0 1.4 0.25 3 0.03 50 0.033 CAD RFQ
SNZCXS-M1.4-4-ALK M1.4 0.3 4 2 0.5 0.6 1.4 0.25 3 0.03 50 0.041 CAD RFQ
SNZCXS-M1.4-5-ALK M1.4 0.3 5 2 0.5 0.6 1.4 0.25 3 0.03 50 0.049 CAD RFQ
SNZCXS-M1.4-6-ALK M1.4 0.3 6 2 0.5 0.6 1.4 0.25 3 0.03 50 0.058 CAD RFQ
SNZCXS-M1.4-8-ALK M1.4 0.3 8 2 0.5 0.6 1.4 0.25 3 0.03 50 0.074 CAD RFQ
SNZCXS-M1.4-10-ALK M1.4 0.3 10 2 0.5 0.6 1.4 0.25 3 0.03 50 0.091 CAD RFQ
SNZCXS-M1.6-2-ALK M1.6 0.35 2 2.4 0.5 0 1.6 0.3 4 0.05 50 0.041 CAD RFQ
SNZCXS-M1.6-3-ALK M1.6 0.35 3 2.4 0.5 0 1.6 0.3 4 0.05 50 0.051 CAD RFQ
SNZCXS-M1.6-4-ALK M1.6 0.35 4 2.4 0.5 0.7 1.6 0.3 4 0.05 50 0.061 CAD RFQ
SNZCXS-M1.6-5-ALK M1.6 0.35 5 2.4 0.5 0.7 1.6 0.3 4 0.05 50 0.071 CAD RFQ
SNZCXS-M1.6-6-ALK M1.6 0.35 6 2.4 0.5 0.7 1.6 0.3 4 0.05 50 0.079 CAD RFQ
SNZCXS-M1.6-8-ALK M1.6 0.35 8 2.4 0.5 0.7 1.6 0.3 4 0.05 50 0.098 CAD RFQ
SNZCXS-M1.6-10-ALK M1.6 0.35 10 2.4 0.5 0.7 1.6 0.3 4 0.05 50 0.12 CAD RFQ
SNZCXS-M2-2-ALK M2 0.4 2 3 0.6 0 2 0.35 5 0.12 50 0.063 CAD RFQ
SNZCXS-M2-3-ALK M2 0.4 3 3 0.6 0 2 0.35 5 0.12 50 0.08 CAD RFQ
SNZCXS-M2-4-ALK M2 0.4 4 3 0.6 0.8 2 0.35 5 0.12 50 0.097 CAD RFQ
SNZCXS-M2-5-ALK M2 0.4 5 3 0.6 0.8 2 0.35 5 0.12 50 0.12 CAD RFQ
SNZCXS-M2-6-ALK M2 0.4 6 3 0.6 0.8 2 0.35 5 0.12 50 0.13 CAD RFQ
SNZCXS-M2-8-ALK M2 0.4 8 3 0.6 0.8 2 0.35 5 0.12 50 0.17 CAD RFQ
SNZCXS-M2-10-ALK M2 0.4 10 3 0.6 0.8 2 0.35 5 0.12 50 0.2 CAD RFQ
SNZCXS-M2.5-3-ALK M2.5 0.45 3 4 0.8 0 2.5 0.55 6 0.24 50 0.12 CAD RFQ
SNZCXS-M2.5-4-ALK M2.5 0.45 4 4 0.8 0.9 2.5 0.55 6 0.24 50 0.14 CAD RFQ
SNZCXS-M2.5-5-ALK M2.5 0.45 5 4 0.8 0.9 2.5 0.55 6 0.24 50 0.17 CAD RFQ
SNZCXS-M2.5-6-ALK M2.5 0.45 6 4 0.8 0.9 2.5 0.55 6 0.24 50 0.2 CAD RFQ
SNZCXS-M2.5-8-ALK M2.5 0.45 8 4 0.8 0.9 2.5 0.55 6 0.24 50 0.27 CAD RFQ
SNZCXS-M2.5-10-ALK M2.5 0.45 10 4 0.8 0.9 2.5 0.55 6 0.24 50 0.34 CAD RFQ

*1: If L<4, dimension s is 0.
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
● When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.


Related Services

Material/Finish

SNZCXS-ALK
Main Body SUSXM7 (Equivalent to SUS304)
Nylon Adhesion Nylon 11

Application

Reducing the size of equipment and devices / Return and fall prevention of screws
Compact precision equipment

Characteristics

  • M1.4-M2.5. Miniature screw with nylon adhesion for precision instruments.
  • The friction of the nylon adhered to the thread suppresses the return rotation of the thread, preventing the screw from falling out even if the tightening force decreases.
  • The heat resistance temperature of nylon patch is 120℃.
  • Flat head machine screw type with low head height. For space-saving of equipment/devices and applications with limited overhead space.
  • Hexalobular recess is unlikely to be damaged due to tightening, allowing safe and secure tightening to be performed.
  • We manufacture products with special specifications such as ventilation holes, cleanroom washing and special packaging.
    ⇒We can make a screw like this one

Related Products

SKX Hexalobular Wrench
SKX

SNZCXS-ALKHexalobular Socket Extra Low Profile Miniature Screw / Nylon Patch

SKX-N Hexalobular Wrench for Extremely Limited Access Spaces
SKX-N

SNZCXS-ALKHexalobular Socket Extra Low Profile Miniature Screw / Nylon Patch

SKXB Hexalobular Short Bit
SKXB

SNZCXS-ALKHexalobular Socket Extra Low Profile Miniature Screw / Nylon Patch

SRD Magnet Screwdriver
SRD

SNZCXS-ALKHexalobular Socket Extra Low Profile Miniature Screw / Nylon Patch


Product List

Click here to see Loosening Prevention

Click here to see Special Screws