Unit : mm
Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | s*1 | L2 min. | Applicable Wrench | Applicable Bit | Hexalobular Socket No. |
t max. | Max. Torque (N・m) |
Qty per Pack | Mass (g) |
CAD Download |
RFQ |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SNZCXS-M1.4-3-ALK | M1.4 | 0.3 | 3 | 2 | 0.5 | 0 | 1.4 | - | SKXB-3 | 3 | 0.25 | 0.03 | 50 | 0.033 | CAD | RFQ |
*1: If L<4, dimension s is 0.
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form here● When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.
Related Services
Material/Finish
SNZCXS-ALK | |
---|---|
Main Body | SUSXM7 (Equivalent to SUS304) |
Nylon Adhesion | Nylon 11 |
Application
Reducing the size of equipment and devices / Return and fall prevention of screwsCompact precision equipment
Characteristics
- M1.4-M2.5. Miniature screw with nylon adhesion for precision instruments.
- The friction of the nylon adhered to the thread suppresses the return rotation of the thread, preventing the screw from falling out even if the tightening force decreases.
- The heat resistance temperature of nylon patch is 120℃.
- Flat head machine screw type with low head height. For space-saving of equipment/devices and applications with limited overhead space.
- Screw heads are unlikely to be damaged due to tightening, allowing safe and secure tightening to be performed.
- Install and remove with SKX Dedicated Wrench or SKXB Dedicated Bit and SRD Dedicated Magnetic Screwdriver together.
Part Number | Applicable Wrench | Applicable Bit |
---|---|---|
SNZCXS-M1.4-ALK | - | SKXB-3 |
SNZCXS-M1.6-ALK | SKX-4 | SKXB-4 |
SNZCXS-M2-ALK | SKX-5 | SKXB-5 |
SNZCXS-M2.5-ALK | SKX-6 | SKXB-6 |
- Use the SKX-N hexalobular wrench for extremely limited access spaces for mounting and removing in tight spaces.
-
We manufacture products with special specifications such as ventilation holes, cleanroom washing and special packaging.
⇒We can make a screw like this one