NBK logo

  • Special Screws
  • Loosening Prevention

SNZCXS-M2-10-ALK

Hexalobular Socket Extra Low Profile Miniature Screw / Nylon Patch

  • Space
  • Vibration resistant treatment
  • Miniature
  • Tightening Hole Damage Prevention

Dimension Drawing

SNZCXS-ALKHexalobular Socket Extra Low Profile Miniature Screw / Nylon Patch寸法図

*1: For dimension L of under 4 mm, nylon adhesion is on one side.

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 s*1 L2 min. Applicable Wrench Applicable Bit Hexalobular
Socket No.
t max. Max.
Torque
(N・m)
Qty per Pack Mass
(g)
CAD
Download
RFQ
SNZCXS-M2-10-ALK M2 0.4 10 3 0.6 0.8 2 SKX-5 SKXB-5 5 0.35 0.12 50 0.2 CAD RFQ
Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 s*1 L2 min. Applicable Wrench Applicable Bit Hexalobular
Socket No.
t max. Max.
Torque
(N・m)
Qty per Pack Mass
(g)
CAD
Download
RFQ
SNZCXS-M2-10-ALK M2 0.4 10 3 0.6 0.8 2 SKX-5 SKXB-5 5 0.35 0.12 50 0.2 CAD RFQ
Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 s*1 L2 min. Applicable Wrench Applicable Bit Hexalobular
Socket No.
t max. Max.
Torque
(N・m)
Qty per Pack Mass
(g)
CAD
Download
RFQ
SNZCXS-M2-10-ALK M2 0.4 10 3 0.6 0.8 2 SKX-5 SKXB-5 5 0.35 0.12 50 0.2 CAD RFQ
Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 s*1 L2 min. Applicable Wrench Applicable Bit Hexalobular
Socket No.
t max. Max.
Torque
(N・m)
Qty per Pack Mass
(g)
CAD
Download
RFQ
SNZCXS-M2-10-ALK M2 0.4 10 3 0.6 0.8 2 SKX-5 SKXB-5 5 0.35 0.12 50 0.2 CAD RFQ

*1: If L<4, dimension s is 0.

● When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.


Related Services

Material/Finish

SNZCXS-ALK
Main Body SUSXM7 (Equivalent to SUS304)
Nylon Adhesion Nylon 11

Application

Reducing the size of equipment and devices / Return and fall prevention of screws
Compact precision equipment

Characteristics

  • M1.4-M2.5. Miniature screw with nylon adhesion for precision instruments.
  • The friction of the nylon adhered to the thread suppresses the return rotation of the thread, preventing the screw from falling out even if the tightening force decreases.
  • The heat resistance temperature of nylon patch is 120℃.
  • Flat head machine screw type with low head height. For space-saving of equipment/devices and applications with limited overhead space.
  • Screw heads are unlikely to be damaged due to tightening, allowing safe and secure tightening to be performed.
  • Install and remove with SKX Dedicated Wrench or SKXB Dedicated Bit and SRD Dedicated Magnetic Screwdriver together.
Part Number Applicable Wrench Applicable Bit
SNZCXS-M1.4-ALK - SKXB-3
SNZCXS-M1.6-ALK SKX-4 SKXB-4
SNZCXS-M2-ALK SKX-5 SKXB-5
SNZCXS-M2.5-ALK SKX-6 SKXB-6
  • Use the SKX-N hexalobular wrench for extremely limited access spaces for mounting and removing in tight spaces.
  • We manufacture products with special specifications such as ventilation holes, cleanroom washing and special packaging.
    ⇒We can make a screw like this one

Related Products

SKX Hexalobular Wrench
SKX

SNZCXS-ALKHexalobular Socket Extra Low Profile Miniature Screw / Nylon Patch

SKX-N Hexalobular Wrench for Extremely Limited Access Spaces
SKX-N

SNZCXS-ALKHexalobular Socket Extra Low Profile Miniature Screw / Nylon Patch

SKXB Hexalobular Short Bit
SKXB

SNZCXS-ALKHexalobular Socket Extra Low Profile Miniature Screw / Nylon Patch

SRD Magnet Screwdriver
SRD

SNZCXS-ALKHexalobular Socket Extra Low Profile Miniature Screw / Nylon Patch


Product List

Click here to see SNZCXS-M2-ALK

Click here to see SNZCXS-ALK