NBK logo

  • Special Screws
  • Loosening Prevention

SNZS-M1.4-ALK

Pan Head Machine Screws for Precision Instruments (Miniature Screws with Nylon Patch)

  • Vibration resistant treatment
  • Miniature

Dimension Drawing

SNZS-ALKPan Head Machine Screws for Precision Instruments (Miniature Screws with Nylon Patch)寸法図

*1: For dimension L of under 4 mm, nylon patch is on one side.

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M1.4
L
All
2
3
4
5
6
8
10

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 s*1 L2 Cross-recessed
Socket Number
Max. Tightening
Torque
(N・m)
Qty per Pack Mass
(g)
CAD
Download
RFQ
SNZS-M1.4-2-ALK M1.4 0.3 2 2 0.5 0 1.1 0 0.03 50 0.025 CAD RFQ
SNZS-M1.4-3-ALK M1.4 0.3 3 2 0.5 0 1.1 0 0.03 50 0.033 CAD RFQ
SNZS-M1.4-4-ALK M1.4 0.3 4 2 0.5 0.6 1.1 0 0.03 50 0.041 CAD RFQ
SNZS-M1.4-5-ALK M1.4 0.3 5 2 0.5 0.6 1.1 0 0.03 50 0.049 CAD RFQ
SNZS-M1.4-6-ALK M1.4 0.3 6 2 0.5 0.6 1.1 0 0.03 50 0.058 CAD RFQ
SNZS-M1.4-8-ALK M1.4 0.3 8 2 0.5 0.6 1.1 0 0.03 50 0.074 CAD RFQ
SNZS-M1.4-10-ALK M1.4 0.3 10 2 0.5 0.6 1.1 0 0.03 50 0.091 CAD RFQ
Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 s*1 L2 Cross-recessed
Socket Number
Max. Tightening
Torque
(N・m)
Qty per Pack Mass
(g)
CAD
Download
RFQ
SNZS-M1.4-2-ALK M1.4 0.3 2 2 0.5 0 1.1 0 0.03 50 0.025 CAD RFQ
SNZS-M1.4-3-ALK M1.4 0.3 3 2 0.5 0 1.1 0 0.03 50 0.033 CAD RFQ
SNZS-M1.4-4-ALK M1.4 0.3 4 2 0.5 0.6 1.1 0 0.03 50 0.041 CAD RFQ
SNZS-M1.4-5-ALK M1.4 0.3 5 2 0.5 0.6 1.1 0 0.03 50 0.049 CAD RFQ
SNZS-M1.4-6-ALK M1.4 0.3 6 2 0.5 0.6 1.1 0 0.03 50 0.058 CAD RFQ
SNZS-M1.4-8-ALK M1.4 0.3 8 2 0.5 0.6 1.1 0 0.03 50 0.074 CAD RFQ
SNZS-M1.4-10-ALK M1.4 0.3 10 2 0.5 0.6 1.1 0 0.03 50 0.091 CAD RFQ
Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 s*1 L2 Cross-recessed
Socket Number
Max. Tightening
Torque
(N・m)
Qty per Pack Mass
(g)
CAD
Download
RFQ
SNZS-M1.4-2-ALK M1.4 0.3 2 2 0.5 0 1.1 0 0.03 50 0.025 CAD RFQ
SNZS-M1.4-3-ALK M1.4 0.3 3 2 0.5 0 1.1 0 0.03 50 0.033 CAD RFQ
SNZS-M1.4-4-ALK M1.4 0.3 4 2 0.5 0.6 1.1 0 0.03 50 0.041 CAD RFQ
SNZS-M1.4-5-ALK M1.4 0.3 5 2 0.5 0.6 1.1 0 0.03 50 0.049 CAD RFQ
SNZS-M1.4-6-ALK M1.4 0.3 6 2 0.5 0.6 1.1 0 0.03 50 0.058 CAD RFQ
SNZS-M1.4-8-ALK M1.4 0.3 8 2 0.5 0.6 1.1 0 0.03 50 0.074 CAD RFQ
SNZS-M1.4-10-ALK M1.4 0.3 10 2 0.5 0.6 1.1 0 0.03 50 0.091 CAD RFQ
Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 s*1 L2 Cross-recessed
Socket Number
Max. Tightening
Torque
(N・m)
Qty per Pack Mass
(g)
CAD
Download
RFQ
SNZS-M1.4-2-ALK M1.4 0.3 2 2 0.5 0 1.1 0 0.03 50 0.025 CAD RFQ
SNZS-M1.4-3-ALK M1.4 0.3 3 2 0.5 0 1.1 0 0.03 50 0.033 CAD RFQ
SNZS-M1.4-4-ALK M1.4 0.3 4 2 0.5 0.6 1.1 0 0.03 50 0.041 CAD RFQ
SNZS-M1.4-5-ALK M1.4 0.3 5 2 0.5 0.6 1.1 0 0.03 50 0.049 CAD RFQ
SNZS-M1.4-6-ALK M1.4 0.3 6 2 0.5 0.6 1.1 0 0.03 50 0.058 CAD RFQ
SNZS-M1.4-8-ALK M1.4 0.3 8 2 0.5 0.6 1.1 0 0.03 50 0.074 CAD RFQ
SNZS-M1.4-10-ALK M1.4 0.3 10 2 0.5 0.6 1.1 0 0.03 50 0.091 CAD RFQ

*1: If L<4, dimension s is 0.

● When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.

Related Services

Material/Finish

SNZS-ALK
Main Body SUSXM7 (Equivalent to SUS304)
Nylon Patch Nylon 11

Application

Reducing the size of equipment and devices / Compact precision instruments / Return and fall prevention of screws

Characteristics

  • M1-M2.6. Miniature screw with nylon patch for precision instruments.
  • The friction of the nylon adhered to the thread suppresses the return rotation of the thread.
  • Even if the tightening force is lost, the return rotation is suppressed, preventing the screws from falling off.
  • The heat resistance temperature of nylon patch is 120℃.
  • Pan head machine screw type with low head height. For applications with limited overhead space.

Related Services

Product List

Click here to see SNZS-ALK

Click here to see Loosening Prevention