Specs/CAD
Unit : mm
Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | s*1 | L2 | Cross-recessed Socket Number |
Max. Tightening Torque (N・m) |
Qty per Pack | Mass (g) |
CAD Download |
RFQ |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SNZS-M1.7-2-ALK | M1.7 | 0.35 | 2 | 2.5 | 0.5 | 0 | 1.3 | 0 | 0.07 | 50 | 0.06 | CAD | RFQ |
SNZS-M1.7-3-ALK | M1.7 | 0.35 | 3 | 2.5 | 0.5 | 0 | 1.3 | 0 | 0.07 | 50 | 0.07 | CAD | RFQ |
SNZS-M1.7-4-ALK | M1.7 | 0.35 | 4 | 2.5 | 0.5 | 0.7 | 1.3 | 0 | 0.07 | 50 | 0.082 | CAD | RFQ |
SNZS-M1.7-5-ALK | M1.7 | 0.35 | 5 | 2.5 | 0.5 | 0.7 | 1.3 | 0 | 0.07 | 50 | 0.094 | CAD | RFQ |
SNZS-M1.7-6-ALK | M1.7 | 0.35 | 6 | 2.5 | 0.5 | 0.7 | 1.3 | 0 | 0.07 | 50 | 0.11 | CAD | RFQ |
SNZS-M1.7-8-ALK | M1.7 | 0.35 | 8 | 2.5 | 0.5 | 0.7 | 1.3 | 0 | 0.07 | 50 | 0.13 | CAD | RFQ |
SNZS-M1.7-10-ALK | M1.7 | 0.35 | 10 | 2.5 | 0.5 | 0.7 | 1.3 | 0 | 0.07 | 50 | 0.15 | CAD | RFQ |
SNZS-M1.7-12-ALK | M1.7 | 0.35 | 12 | 2.5 | 0.5 | 0.7 | 1.3 | 0 | 0.07 | 50 | 0.18 | CAD | RFQ |
SNZS-M1.7-14-ALK | M1.7 | 0.35 | 14 | 2.5 | 0.5 | 0.7 | 1.3 | 0 | 0.07 | 50 | 0.2 | CAD | RFQ |
*1: If L<4, dimension s is 0.
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereRelated Services
Material/Finish
SNZS-ALK | |
---|---|
Main Body | SUSXM7 (Equivalent to SUS304) |
Nylon Patch | Nylon 11 |
Application
Reducing the size of equipment and devices / Compact precision instruments / Return and fall prevention of screwsCharacteristics
- M1-M2.6. Miniature screw with nylon patch for precision instruments.
- The friction of the nylon adhered to the thread suppresses the return rotation of the thread.
- Even if the tightening force is lost, the return rotation is suppressed, preventing the screws from falling off.
- The heat resistance temperature of nylon patch is 120℃.
- Pan head machine screw type with low head height. For applications with limited overhead space.