• Special Screws
  • Loosening Prevention

SRGFS-M6-ALK

Five-Lobe Socket with Pin Flat Head Screws with Nylon Patch

  • Vibration resistant treatment
  • Tamper Resistance

Dimension Drawing

SRGFS-ALKFive-Lobe Socket with Pin Flat Head Screws with Nylon Patch寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M6
L
All
12
16
20
30
40
50

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 Bit Part No. Screwdriver
Part No.
Qty per Pack Mass
(g)
RFQ
SRGFS-M6-12-ALK M6 1 12 12 3.4 SRGB-M56 SRD-6.35 10 3.04 RFQ
SRGFS-M6-16-ALK M6 1 16 12 3.4 SRGB-M56 SRD-6.35 10 3.76 RFQ
SRGFS-M6-20-ALK M6 1 20 12 3.4 SRGB-M56 SRD-6.35 10 4.45 RFQ
SRGFS-M6-30-ALK M6 1 30 12 3.4 SRGB-M56 SRD-6.35 10 6.14 RFQ
SRGFS-M6-40-ALK M6 1 40 12 3.4 SRGB-M56 SRD-6.35 10 7.9 RFQ
SRGFS-M6-50-ALK M6 1 50 12 3.4 SRGB-M56 SRD-6.35 10 9.63 RFQ

No products fulfill the conditions above.

We regret to inform you that no products fulfill the conditions you have entered.
Please change the values you have entered and search once again.

Nabeya Bi-tech Kaisha offers customized products in accordance with your needs.
Please feel free to contact us via the inquiry form.

Nabeya Bi-tech Kaisha
Customer Service

Please enter questions about customization and other product-related inquiries here.

Find the inquiry form here

● When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.


Related Services

Material/Finish

SRGFS-ALK
Main Body SUSXM7
Nylon Patch Nylon 11
Strength Class Equivalent to A2-50

Application

Equipment/devices disassembly/tampering prevention
Theft prevention for outdoor facilities
Security measures
Safety measures

Characteristics

  • Five-lobe socket countersunk head screws with nylon patch.
  • The friction of the nylon adhered to the thread suppresses the return rotation of the thread.
  • Even if the tightening force is lost, the return rotation is suppressed, preventing the screws from falling off.
  • The heat resistant temperature of the nylon patch is 120°C.
  • This prevents mounting and removing with regular tools.
  • Install and remove with SRGB Dedicated Bits and SRD Dedicated Magnetic Screwdriver together.

Related Products

Washer for Flat Head Screw SWAS-RW is available.SWAS-RW

SRGFS-ALKFive-Lobe Socket with Pin Flat Head Screws with Nylon Patch

SRGB applicable bits are available.SRGB

SRGFS-ALKFive-Lobe Socket with Pin Flat Head Screws with Nylon Patch

Dedicated magnetic screwdrivers SRD are available.SRD

SRGFS-ALKFive-Lobe Socket with Pin Flat Head Screws with Nylon Patch


Related Services

Product List

Click here to see SRGFS-ALK

Click here to see Loosening Prevention