Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | L | B | t min. | Applicable Wrench | Applicable Bit Type | Qty per Pack | Mass (g) |
CAD Download |
RFQ | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Bit | Driver | |||||||||||
| SRHSET-M5-10-ALK | M5 | 0.8 | 10 | 2.5 | 2.5 | SRH-3 | SRHB-3 | SRD-6.35 | 10 | 0.97 | CAD | RFQ |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form here● When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.
Related Services
Material/Finish
| SRHSET-ALK | |
|---|---|
| Main Body | Steel Ferrosoferric Oxide Film (Black) |
| Nylon Patch | Nylon 11 |
Application
Equipment/devices disassembly/tampering preventionTheft prevention for outdoor facilities
Security measures
Safety measures
Screw return and fallout prevented
Characteristics
- Setscrews with a pin at the center of the hex socket.
- With nylon patch.
- The friction of the nylon adhered to the thread suppresses the return rotation of the thread.
- Even if the tightening force is lost, the return rotation is suppressed, preventing the screws from falling off.
- The heat resistant temperature of the nylon patch is 120°C.
- This prevents mounting and removing with regular tools.
- Install and remove with SRH Dedicated Wrench or SRHB Dedicated Bit and SRD Dedicated Magnetic Screwdriver together.









