Specs/CAD
Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | L | B | t min. | Applicable Wrench | Applicable Bit Type | Qty per Pack | Mass (g) |
CAD Download |
RFQ | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Bit | Driver | |||||||||||
| SRHSET-M8-10-ALK | M8 | 1.25 | 10 | 4.0 | 4 | SRH-5 | SRHB-5 | SRD-6.35 | 10 | 2.24 | CAD | RFQ |
| SRHSET-M8-12-ALK | M8 | 1.25 | 12 | 4.0 | 4 | SRH-5 | SRHB-5 | SRD-6.35 | 10 | 2.88 | CAD | RFQ |
| SRHSET-M8-16-ALK | M8 | 1.25 | 16 | 4.0 | 4 | SRH-5 | SRHB-5 | SRD-6.35 | 10 | 4.08 | CAD | RFQ |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form here● When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.
Related Services
Material/Finish
| SRHSET-ALK | |
|---|---|
| Main Body | Steel Ferrosoferric Oxide Film (Black) |
| Nylon Patch | Nylon 11 |
Application
Equipment/devices disassembly/tampering preventionTheft prevention for outdoor facilities
Security measures
Safety measures
Screw return and fallout prevented
Characteristics
- Setscrews with a pin at the center of the hex socket.
- With nylon patch.
- The friction of the nylon adhered to the thread suppresses the return rotation of the thread.
- Even if the tightening force is lost, the return rotation is suppressed, preventing the screws from falling off.
- The heat resistant temperature of the nylon patch is 120°C.
- This prevents mounting and removing with regular tools.
- Install and remove with SRH Dedicated Wrench or SRHB Dedicated Bit and SRD Dedicated Magnetic Screwdriver together.






/11576_1.jpg?upd=20251209115832&awscf_publishdate=2026-02-04 16:40)


