Specs/CAD
Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | Bit Part No. | Screwdriver Part No. | Qty per Pack | Mass (g) |
CAD Download |
RFQ |
|---|---|---|---|---|---|---|---|---|---|---|---|
| SRS6A-M3-6-ALK | M3 | 0.5 | 6 | 5.5 | 2.02 | SKRS6A-3 | SRD-6.35 | 10 | 0.16 | CAD | RFQ |
| SRS6A-M3-8-ALK | M3 | 0.5 | 8 | 5.5 | 2.02 | SKRS6A-3 | SRD-6.35 | 10 | 0.17 | CAD | RFQ |
| SRS6A-M3-10-ALK | M3 | 0.5 | 10 | 5.5 | 2.02 | SKRS6A-3 | SRD-6.35 | 10 | 0.18 | CAD | RFQ |
| SRS6A-M4-6-ALK | M4 | 0.7 | 6 | 7.5 | 2.5 | SKRS6A-4 | SRD-6.35 | 10 | 0.22 | CAD | RFQ |
| SRS6A-M4-8-ALK | M4 | 0.7 | 8 | 7.5 | 2.5 | SKRS6A-4 | SRD-6.35 | 10 | 0.25 | CAD | RFQ |
| SRS6A-M4-10-ALK | M4 | 0.7 | 10 | 7.5 | 2.5 | SKRS6A-4 | SRD-6.35 | 10 | 0.28 | CAD | RFQ |
| SRS6A-M4-12-ALK | M4 | 0.7 | 12 | 7.5 | 2.5 | SKRS6A-4 | SRD-6.35 | 10 | 0.31 | CAD | RFQ |
| SRS6A-M5-8-ALK | M5 | 0.8 | 8 | 9.0 | 3.3 | SKRS6A-5 | SRD-6.35 | 10 | 0.38 | CAD | RFQ |
| SRS6A-M5-10-ALK | M5 | 0.8 | 10 | 9.0 | 3.3 | SKRS6A-5 | SRD-6.35 | 10 | 0.29 | CAD | RFQ |
| SRS6A-M5-12-ALK | M5 | 0.8 | 12 | 9.0 | 3.3 | SKRS6A-5 | SRD-6.35 | 10 | 0.33 | CAD | RFQ |
| SRS6A-M5-16-ALK | M5 | 0.8 | 16 | 9.0 | 3.3 | SKRS6A-5 | SRD-6.35 | 10 | 0.36 | CAD | RFQ |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form here● When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.
Related Services
Material/Finish
| SRS6A-ALK | |
|---|---|
| Main Body | A5056 |
| Nylon Patch | Nylon 11 |
Application
Equipment/devices disassembly/tampering preventionTheft prevention for outdoor facilities
Security measures
Safety measures
Characteristics
- Head has a special round shape with 6 grooves.
With nylon patch. - Made of aluminum alloy. The specific gravity is approximately 33% that of stainless steel.
- There is no electrocorrosion due to contact with aluminum alloy.
- Corrosion resistance, electrical conductivity, and thermal conductivity are excellent.
- The friction of the nylon adhered to the thread suppresses the return rotation of the thread.
- Even if the tightening force is lost, the return rotation is suppressed, preventing the screws from falling off.
- The heat resistant temperature of the nylon patch is 120°C.
- This prevents mounting and removing with regular tools, including pliers.
- Install and remove with SKRS6K Dedicated Bits and SRD Dedicated Magnetic Screwdriver.










