NBK logo

  • Special Screws
  • Loosening Prevention

Locking and Sealing Rings

SWC

  • with packing

Dimension Drawing

SWCLocking and Sealing Rings寸法図

Specs/CAD

Unit : mm

Part Number Nominal d D t Qty per Pack Mass
(g)
CAD
Download
RFQ
SWC-4 4 4.1 7.7 2 10 0.1 CAD RFQ
SWC-5 5 5.15 9.8 3 10 0.2 CAD RFQ
SWC-6 6 6.5 10.5 2.5 10 0.2 CAD RFQ
SWC-8 8 8.1 14 3.3 10 0.3 CAD RFQ
SWC-10 10 10.2 17 3.8 10 0.5 CAD RFQ
SWC-12 12 12.2 19 4.4 5 0.7 CAD RFQ

●When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.


Related Services

Material/Finish

SWC
Main Body Polyamide(White)

Application

Thread Locking and Thread Sealing

Characteristics

  • For sealing of the bolt tightening section.
  • SWH----For hex head screws and hex nuts
    SWC----For socket head cap screws
  • Max. Operating Temperature: -60 to 80°C

Mounting Method

SWCLocking and Sealing Rings


Product List

Click here to see Loosening Prevention

Click here to see Special Screws