Specs/CAD
Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | Bit Part No. | Max. Tightening Torque (N・m)*1 |
Qty per Pack | Mass (g) |
CAD Download |
RFQ |
|---|---|---|---|---|---|---|---|---|---|---|---|
| SEQ-M3-6-TBZ-ALK | M3 | 0.5 | 6 | 7 | 0.8 | SKQB-1 | 0.6 | 10 | 0.39 | CAD | RFQ |
| SEQ-M3-8-TBZ-ALK | M3 | 0.5 | 8 | 7 | 0.8 | SKQB-1 | 0.6 | 10 | 0.48 | CAD | RFQ |
| SEQ-M3-10-TBZ-ALK | M3 | 0.5 | 10 | 7 | 0.8 | SKQB-1 | 0.6 | 10 | 0.56 | CAD | RFQ |
| SEQ-M3-12-TBZ-ALK | M3 | 0.5 | 12 | 7 | 0.8 | SKQB-1 | 0.6 | 10 | 0.64 | CAD | RFQ |
| SEQ-M4-8-TBZ-ALK | M4 | 0.7 | 8 | 8 | 0.9 | SKQB-2 | 1.2 | 10 | 0.8 | CAD | RFQ |
| SEQ-M4-10-TBZ-ALK | M4 | 0.7 | 10 | 8 | 0.9 | SKQB-2 | 1.2 | 10 | 0.95 | CAD | RFQ |
| SEQ-M4-12-TBZ-ALK | M4 | 0.7 | 12 | 8 | 0.9 | SKQB-2 | 1.2 | 10 | 1.1 | CAD | RFQ |
| SEQ-M4-16-TBZ-ALK | M4 | 0.7 | 16 | 8 | 0.9 | SKQB-2 | 1.2 | 10 | 1.4 | CAD | RFQ |
*1: Values in chart are for reference only. They are not guaranteed values.
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form here● When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.
Related Services
Material/Finish
| SEQ-TBZ-ALK | |
|---|---|
| Main Body | SWCH Black Trivalent Chromate Treatment |
| Nylon Patch | Nylon 11 |
Application
Reducing the size of equipment and devicesScrew return and fallout prevented
Characteristics
- Cross recessed head cap screws with extra low profile.
- With nylon patch.
- For space-saving of equipment/devices and applications with limited overhead space.
- QuaStix*1 is used for the cross recess. By using a dedicated bit for QuaStix SKQB, the torque transmission is improved, preventing cam-out and damage to the cross recess.*2
- The friction of the nylon adhered to the thread suppresses the return rotation of the thread.
- Even if the tightening force is lost, the return rotation is suppressed, preventing the screws from falling off.
- The heat resistant temperature of the nylon patch is 120°C.
*1: QuaStix is a registered trademark of OSG Corporation.
*2: It can be mounted and removed with ordinary Phillips bits.