Specs/CAD
Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | t | Hexalobular Socket No. |
Max. Tightening Torque *1(N・m) |
Qty per Pack | Mass (g) |
CAD Download |
RFQ |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SET-M3-6-BNI-ALK | M3 | 0.5 | 6 | 7 | 0.8 | 0.75 | 6 | 0.7 | 20 | 0.39 | CAD | RFQ |
| SET-M3-8-BNI-ALK | M3 | 0.5 | 8 | 7 | 0.8 | 0.75 | 6 | 0.7 | 20 | 0.48 | CAD | RFQ |
| SET-M3-10-BNI-ALK | M3 | 0.5 | 10 | 7 | 0.8 | 0.75 | 6 | 0.7 | 20 | 0.56 | CAD | RFQ |
| SET-M4-6-BNI-ALK | M4 | 0.7 | 6 | 8 | 0.9 | 0.9 | 8 | 2.3 | 20 | 0.65 | CAD | RFQ |
| SET-M4-8-BNI-ALK | M4 | 0.7 | 8 | 8 | 0.9 | 0.9 | 8 | 2.3 | 20 | 0.8 | CAD | RFQ |
| SET-M4-10-BNI-ALK | M4 | 0.7 | 10 | 8 | 0.9 | 0.9 | 8 | 2.3 | 20 | 0.95 | CAD | RFQ |
| SET-M5-8-BNI-ALK | M5 | 0.8 | 8 | 9 | 1 | 1 | 10 | 4 | 20 | 0.73 | CAD | RFQ |
| SET-M5-10-BNI-ALK | M5 | 0.8 | 10 | 9 | 1 | 1 | 10 | 4 | 20 | 0.98 | CAD | RFQ |
| SET-M5-12-BNI-ALK | M5 | 0.8 | 12 | 9 | 1 | 1 | 10 | 4 | 20 | 1.2 | CAD | RFQ |
| SET-M5-16-BNI-ALK | M5 | 0.8 | 16 | 9 | 1 | 1 | 10 | 4 | 20 | 1.7 | CAD | RFQ |
*1: Values in chart are for reference only. They are not guaranteed values.
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form here● When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.
Related Services
Material/Finish
| SET-BNI-ALK | |
|---|---|
| Main Body | SWCH Black Nickel Plating |
| Nylon Patch | Nylon 11 |
Application
Reducing the size of equipment and devicesPrevention of damage to screw heads
Reliable tightening
Screw return and fallout prevented
Characteristics
- Extra low profile hexalobular socket*1 cap screws with nylon patch.
- Hexalobular socket shapes are designed to withstand high tightening torque compared to cross-recesses. ⇒Features of the Hexalobular Socket
- Recesses are unlikely to be damaged due to tightening, allowing safe and secure tightening to be performed.
- For space-saving of equipment/devices and applications with limited overhead space.
- The friction of the nylon adhered to the thread suppresses the return rotation of the thread.
- Even if the tightening force is lost, the return rotation is suppressed, preventing the screws from falling off.
- The heat resistant temperature of the nylon patch is 120°C.
*1: The hexalobular shape is prescribed by JIS B 1015: 2008(ISO 10664: 2005)"Hexalobular internal driving feature for bolts and screws".








/11576_1.jpg?upd=20251209115832&awscf_publishdate=2026-02-04 16:40)