• Special Screws
  • Vibration Resistance

SET-TZB-ALK(INCH)/Inch Super Ultra Low Profile Hexalobular Socket Head Cap Screws with Nylon Patch

  • Space
  • Vibration resistant treatment
  • Tightening Hole Damage Prevention
  • Decoration

Dimension Drawing

SET-TZB-ALK(INCH)Inch Super Ultra Low Profile Hexalobular Socket Head Cap Screws with Nylon Patch寸法図

Specs/CAD

Unit : inch

Part Number # Nominal of Thread L D1 L1 t Hexalobular
Socket
No.
Max. Tightening
Torque
*1(N・m)
Qty per Pack Mass
(g)
CAD
Download
RFQ
SET-#6-32-1/4-TZB-ALK No.6-32UNC 1/4 0.295 0.034 0.029 6 0.95 10 0.48 CAD RFQ
SET-#6-32-3/8-TZB-ALK No.6-32UNC 3/8 0.295 0.034 0.029 6 0.95 10 0.7 CAD RFQ
SET-#6-32-1/2-TZB-ALK No.6-32UNC 1/2 0.295 0.034 0.029 6 0.95 10 0.9 CAD RFQ
SET-#6-32-3/4-TZB-ALK No.6-32UNC 3/4 0.295 0.034 0.029 6 0.95 10 1.2 CAD RFQ
SET-#8-32-1/4-TZB-ALK No.8-32UNC 1/4 0.315 0.036 0.035 8 2.3 10 0.78 CAD RFQ
SET-#8-32-3/8-TZB-ALK No.8-32UNC 3/8 0.315 0.036 0.035 8 2.3 10 0.98 CAD RFQ
SET-#8-32-1/2-TZB-ALK No.8-32UNC 1/2 0.315 0.036 0.035 8 2.3 10 1.3 CAD RFQ
SET-#8-32-3/4-TZB-ALK No.8-32UNC 3/4 0.315 0.036 0.035 8 2.3 10 1.9 CAD RFQ
SET-#10-24-1/2-TZB-ALK No.10-24UNC 1/2 0.335 0.038 0.035 8 2.4 10 1.6 CAD RFQ
SET-#10-24-5/8-TZB-ALK No.10-24UNC 5/8 0.335 0.038 0.035 8 2.4 10 1.9 CAD RFQ
SET-#10-24-3/4-TZB-ALK No.10-24UNC 3/4 0.335 0.038 0.035 8 2.4 10 2.3 CAD RFQ
SET-#10-32-1/2-TZB-ALK No.10-32UNF 1/2 0.335 0.038 0.035 8 2.4 10 1.7 CAD RFQ
SET-#10-32-5/8-TZB-ALK No.10-32UNF 5/8 0.335 0.038 0.035 8 2.4 10 2.1 CAD RFQ
SET-#10-32-3/4-TZB-ALK No.10-32UNF 3/4 0.335 0.038 0.035 8 2.4 10 2.4 CAD RFQ

*1: Values in chart are for reference only. They are not guaranteed values.
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
● When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.


Related Services

Material/Finish

SET-TZB-ALK(INCH)
Main Body Steel
Trivalent Chromate Treatment
Nylon Patch Nylon 11

Application

Reducing the size of equipment and devices
Prevention of damage to screw heads
Reliable tightening
Equipment and devices using inch screw specifications
Screw return and fallout prevented

Characteristics

  • Extra low profile hexalobular socket*1 cap screws with nylon patch. Inch screw type.
  • Hexalobular socket shapes are designed to withstand high tightening torque compared to cross-recesses. ⇒Features of the Hexalobular Socket
  • Recesses are unlikely to be damaged due to tightening, allowing safe and secure tightening to be performed.
  • For space-saving of equipment/devices and applications with limited overhead space.
  • The friction of the nylon adhered to the thread suppresses the return rotation of the thread.
  • Even if the tightening force is lost, the return rotation is suppressed, preventing the screws from falling off.
  • The heat resistant temperature of the nylon patch is 120°C.

*1: The hexalobular shape is prescribed by JIS B 1015: 2008(ISO 10664: 2005)"Hexalobular internal driving feature for bolts and screws".


Related Products

SKX Hexalobular WrenchSKX

SET-TZB-ALK(INCH)Inch Super Ultra Low Profile Hexalobular Socket Head Cap Screws with Nylon Patch

SKX-N Hexalobular Wrench for Extremely Limited Access SpacesSKX-N

SET-TZB-ALK(INCH)Inch Super Ultra Low Profile Hexalobular Socket Head Cap Screws with Nylon Patch

SKXB Hexalobular Short BitSKXB

SET-TZB-ALK(INCH)Inch Super Ultra Low Profile Hexalobular Socket Head Cap Screws with Nylon Patch

SRD Magnet ScrewdriverSRD

SET-TZB-ALK(INCH)Inch Super Ultra Low Profile Hexalobular Socket Head Cap Screws with Nylon Patch


Product List

Click here to see Vibration Resistance

Click here to see Special Screws