• Special Screws
  • Vibration Resistance

SLHL-ALK/Low Profile Socket Head Cap Screws with Nylon Patch – 316L Stainless Steel

  • Space
  • Vibration resistant treatment

Dimension Drawing

SLHL-ALKLow Profile Socket Head Cap Screws with Nylon Patch – 316L Stainless Steel寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M3
M4
M5
M6
L
All
6
8
10
12
16
20

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 B t Max. Tightening
Torque
(N・m)
Qty per Pack Mass
(g)
CAD
Download
RFQ
SLHL-M3-6-ALK M3 0.5 6 5.5 2 2 1.5 1.2 20 0.53 CAD RFQ
SLHL-M3-8-ALK M3 0.5 8 5.5 2 2 1.5 1.2 20 0.62 CAD RFQ
SLHL-M3-10-ALK M3 0.5 10 5.5 2 2 1.5 1.2 20 0.7 CAD RFQ
SLHL-M4-6-ALK M4 0.7 6 7 2.8 2.5 2.3 3.2 20 1.1 CAD RFQ
SLHL-M4-8-ALK M4 0.7 8 7 2.8 2.5 2.3 3.2 20 1.3 CAD RFQ
SLHL-M4-10-ALK M4 0.7 10 7 2.8 2.5 2.3 3.2 20 1.4 CAD RFQ
SLHL-M4-12-ALK M4 0.7 12 7 2.8 2.5 2.3 3.2 20 1.6 CAD RFQ
SLHL-M5-8-ALK M5 0.8 8 8.5 3.5 3 2.7 6.4 10 1.8 CAD RFQ
SLHL-M5-10-ALK M5 0.8 10 8.5 3.5 3 2.7 6.4 10 2 CAD RFQ
SLHL-M5-12-ALK M5 0.8 12 8.5 3.5 3 2.7 6.4 10 2.3 CAD RFQ
SLHL-M5-16-ALK M5 0.8 16 8.5 3.5 3 2.7 6.4 10 2.8 CAD RFQ
SLHL-M6-10-ALK M6 1 10 10 4 4 3 11 10 3.5 CAD RFQ
SLHL-M6-12-ALK M6 1 12 10 4 4 3 11 10 3.8 CAD RFQ
SLHL-M6-16-ALK M6 1 16 10 4 4 3 11 10 4.5 CAD RFQ
SLHL-M6-20-ALK M6 1 20 10 4 4 3 11 10 5.3 CAD RFQ
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
● When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.


Related Services

Material/Finish

SLHL-ALK
Main Body SUS316L
Nylon Patch Nylon 11
Strength Class A4 - 70

Do not exceed the max. tightening torque.


Application

Reducing the size of equipment and devices
Screw return and fallout prevented
FPD production equipment / Semiconductor manufacturing equipment / Offshore instruments / General industrial machines

Characteristics

  • Hex socket head cap screws with low profile and nylon patch.
  • Made of SUS316L. Excellent hydrogen embrittlement resistance, fluorine and chlorine gas resistance, and heat resistance compared to SUS304. This screw also has corrosion resistance against chemical products and seawater environments that matches or exceeds SUS304.
  • SUS316L is non-magnetic.
  • The friction of the nylon adhered to the thread suppresses the return rotation of the thread.
  • Even if the tightening force is lost, the return rotation is suppressed, preventing the screws from falling off.
  • The heat resistant temperature of the nylon patch is 120°C.
  • For space-saving of equipment/devices and applications with limited overhead space.
  • SLHL-ALK has the following treatment in order to distinguish it from SLHS-ALK.

SLHL-ALKLow Profile Socket Head Cap Screws with Nylon Patch – 316L Stainless Steel


Product List

Click here to see Vibration Resistance

Click here to see Special Screws