• Special Screws
  • Vibration Resistance

SNZ-TZB-ALK/Cross Recessed Micro Pan Head Screws with Nylon Patch - Type 0-1

  • Vibration resistant treatment
  • Miniature

Dimension Drawing

SNZ-TZB-ALKCross Recessed Micro Pan Head Screws with Nylon Patch - Type 0-1寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M1
M1.2
M1.4
M1.6
M1.7
M2
M2.5
M2.6
L
All
3
4
2
2.5
5
3.5
6
8
10
12
14
16
18

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 Cross-recessed Socket No. Max. Tightening
Torque
(N・m)
Qty per Pack Mass
(g)
CAD
Download
RFQ
SNZ-M1-3-TZB-ALK M1 0.25 3 1.8 0.5 0 0.01 50 0.02 CAD RFQ
SNZ-M1-4-TZB-ALK M1 0.25 4 1.8 0.5 0 0.01 50 0.02 CAD RFQ
SNZ-M1.2-2-TZB-ALK M1.2 0.25 2 1.8 0.5 0 0.03 50 0.02 CAD RFQ
SNZ-M1.2-2.5-TZB-ALK M1.2 0.25 2.5 1.8 0.5 0 0.03 50 0.02 CAD RFQ
SNZ-M1.2-3-TZB-ALK M1.2 0.25 3 1.8 0.5 0 0.03 50 0.02 CAD RFQ
SNZ-M1.2-4-TZB-ALK M1.2 0.25 4 1.8 0.5 0 0.03 50 0.03 CAD RFQ
SNZ-M1.2-5-TZB-ALK M1.2 0.25 5 1.8 0.5 0 0.03 50 0.04 CAD RFQ
SNZ-M1.4-2-TZB-ALK M1.4 0.3 2 2 0.5 0 0.05 50 0.02 CAD RFQ
SNZ-M1.4-2.5-TZB-ALK M1.4 0.3 2.5 2 0.5 0 0.05 50 0.03 CAD RFQ
SNZ-M1.4-3-TZB-ALK M1.4 0.3 3 2 0.5 0 0.05 50 0.03 CAD RFQ
SNZ-M1.4-3.5-TZB-ALK M1.4 0.3 3.5 2 0.5 0 0.05 50 0.03 CAD RFQ
SNZ-M1.4-4-TZB-ALK M1.4 0.3 4 2 0.5 0 0.05 50 0.04 CAD RFQ
SNZ-M1.4-5-TZB-ALK M1.4 0.3 5 2 0.5 0 0.05 50 0.05 CAD RFQ
SNZ-M1.4-6-TZB-ALK M1.4 0.3 6 2 0.5 0 0.05 50 0.06 CAD RFQ
SNZ-M1.4-8-TZB-ALK M1.4 0.3 8 2 0.5 0 0.05 50 0.07 CAD RFQ
SNZ-M1.4-10-TZB-ALK M1.4 0.3 10 2 0.5 0 0.05 50 0.09 CAD RFQ
SNZ-M1.4-12-TZB-ALK M1.4 0.3 12 2 0.5 0 0.05 50 0.1 CAD RFQ
SNZ-M1.6-2-TZB-ALK M1.6 0.35 2 2.4 0.55 0 0.07 50 0.03 CAD RFQ
SNZ-M1.6-2.5-TZB-ALK M1.6 0.35 2.5 2.4 0.55 0 0.07 50 0.04 CAD RFQ
SNZ-M1.6-3-TZB-ALK M1.6 0.35 3 2.4 0.55 0 0.07 50 0.04 CAD RFQ
SNZ-M1.6-3.5-TZB-ALK M1.6 0.35 3.5 2.4 0.55 0 0.07 50 0.05 CAD RFQ
SNZ-M1.6-4-TZB-ALK M1.6 0.35 4 2.4 0.55 0 0.07 50 0.05 CAD RFQ
SNZ-M1.6-5-TZB-ALK M1.6 0.35 5 2.4 0.55 0 0.07 50 0.06 CAD RFQ
SNZ-M1.6-6-TZB-ALK M1.6 0.35 6 2.4 0.55 0 0.07 50 0.07 CAD RFQ
SNZ-M1.6-8-TZB-ALK M1.6 0.35 8 2.4 0.55 0 0.07 50 0.09 CAD RFQ
SNZ-M1.6-10-TZB-ALK M1.6 0.35 10 2.4 0.55 0 0.07 50 0.12 CAD RFQ
SNZ-M1.6-12-TZB-ALK M1.6 0.35 12 2.4 0.55 0 0.07 50 0.14 CAD RFQ
SNZ-M1.7-2-TZB-ALK M1.7 0.35 2 2.5 0.5 0 0.09 50 0.04 CAD RFQ
SNZ-M1.7-2.5-TZB-ALK M1.7 0.35 2.5 2.5 0.5 0 0.09 50 0.04 CAD RFQ
SNZ-M1.7-3-TZB-ALK M1.7 0.35 3 2.5 0.5 0 0.09 50 0.05 CAD RFQ
SNZ-M1.7-3.5-TZB-ALK M1.7 0.35 3.5 2.5 0.5 0 0.09 50 0.05 CAD RFQ
SNZ-M1.7-4-TZB-ALK M1.7 0.35 4 2.5 0.5 0 0.09 50 0.06 CAD RFQ
SNZ-M1.7-5-TZB-ALK M1.7 0.35 5 2.5 0.5 0 0.09 50 0.07 CAD RFQ
SNZ-M1.7-6-TZB-ALK M1.7 0.35 6 2.5 0.5 0 0.09 50 0.09 CAD RFQ
SNZ-M1.7-8-TZB-ALK M1.7 0.35 8 2.5 0.5 0 0.09 50 0.11 CAD RFQ
SNZ-M1.7-10-TZB-ALK M1.7 0.35 10 2.5 0.5 0 0.09 50 0.14 CAD RFQ
SNZ-M1.7-12-TZB-ALK M1.7 0.35 12 2.5 0.5 0 0.09 50 0.16 CAD RFQ
SNZ-M1.7-14-TZB-ALK M1.7 0.35 14 2.5 0.5 0 0.09 50 0.19 CAD RFQ
SNZ-M2-2-TZB-ALK M2 0.4 2 3 0.6 0 0.18 50 0.06 CAD RFQ
SNZ-M2-2.5-TZB-ALK M2 0.4 2.5 3 0.6 0 0.18 50 0.07 CAD RFQ
SNZ-M2-3-TZB-ALK M2 0.4 3 3 0.6 0 0.18 50 0.08 CAD RFQ
SNZ-M2-3.5-TZB-ALK M2 0.4 3.5 3 0.6 0 0.18 50 0.09 CAD RFQ
SNZ-M2-4-TZB-ALK M2 0.4 4 3 0.6 0 0.18 50 0.1 CAD RFQ
SNZ-M2-5-TZB-ALK M2 0.4 5 3 0.6 0 0.18 50 0.11 CAD RFQ
SNZ-M2-6-TZB-ALK M2 0.4 6 3 0.6 0 0.18 50 0.13 CAD RFQ
SNZ-M2-8-TZB-ALK M2 0.4 8 3 0.6 0 0.18 50 0.16 CAD RFQ
SNZ-M2-10-TZB-ALK M2 0.4 10 3 0.6 0 0.18 50 0.2 CAD RFQ
SNZ-M2-12-TZB-ALK M2 0.4 12 3 0.6 0 0.18 50 0.23 CAD RFQ
SNZ-M2-14-TZB-ALK M2 0.4 14 3 0.6 0 0.18 50 0.27 CAD RFQ
SNZ-M2-16-TZB-ALK M2 0.4 16 3 0.6 0 0.18 50 0.31 CAD RFQ
SNZ-M2-18-TZB-ALK M2 0.4 18 3 0.6 0 0.18 50 0.35 CAD RFQ
SNZ-M2.5-3-TZB-ALK M2.5 0.45 3 3.8 0.9 0 0.32 50 0.14 CAD RFQ
SNZ-M2.5-4-TZB-ALK M2.5 0.45 4 3.8 0.9 0 0.32 50 0.17 CAD RFQ
SNZ-M2.5-5-TZB-ALK M2.5 0.45 5 3.8 0.9 0 0.32 50 0.2 CAD RFQ
SNZ-M2.5-6-TZB-ALK M2.5 0.45 6 3.8 0.9 0 0.32 50 0.22 CAD RFQ
SNZ-M2.6-2.5-TZB-ALK M2.6 0.45 2.5 4 0.8 0 0.39 50 0.14 CAD RFQ
SNZ-M2.6-3-TZB-ALK M2.6 0.45 3 4 0.8 0 0.39 50 0.15 CAD RFQ
SNZ-M2.6-3.5-TZB-ALK M2.6 0.45 3.5 4 0.8 0 0.39 50 0.16 CAD RFQ
SNZ-M2.6-4-TZB-ALK M2.6 0.45 4 4 0.8 0 0.39 50 0.19 CAD RFQ
SNZ-M2.6-5-TZB-ALK M2.6 0.45 5 4 0.8 0 0.39 50 0.22 CAD RFQ
SNZ-M2.6-6-TZB-ALK M2.6 0.45 6 4 0.8 0 0.39 50 0.25 CAD RFQ
SNZ-M2.6-8-TZB-ALK M2.6 0.45 8 4 0.8 0 0.39 50 0.31 CAD RFQ
SNZ-M2.6-10-TZB-ALK M2.6 0.45 10 4 0.8 0 0.39 50 0.37 CAD RFQ
SNZ-M2.6-12-TZB-ALK M2.6 0.45 12 4 0.8 0 0.39 50 0.43 CAD RFQ
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
● When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.


Related Services

Material/Finish

SNZ-TZB-ALK
Main Body Steel
Trivalent Chromate Treatment
Nylon Patch Nylon 11

Application

Screw return and fallout prevented
For making devices and equipment more compact
Compact precision equipment

Characteristics

  • Miniature screws with nylon patch for precision instruments (No. 0 Class 1).
  • M1 - M2.6.
  • The friction of the nylon adhered to the thread suppresses the return rotation of the thread.
  • Even if the tightening force is lost, the return rotation is suppressed, preventing the screws from falling off.
  • The heat resistant temperature of the nylon patch is 120°C.
  • Pan head machine screw type with low head height. For applications with limited overhead space.

Product List

Click here to see Vibration Resistance

Click here to see Special Screws