• Special Screws
  • Vibration Resistance

SNZF-TZB-ALK/Cross Recessed Micro Flat Head Machine Screws with Nylon Patch - Type 0-1

  • Vibration resistant treatment
  • Miniature

Dimension Drawing

SNZF-TZB-ALKCross Recessed Micro Flat Head Machine Screws with Nylon Patch - Type 0-1寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M1.4
M1.6
M1.7
M2
M2.5
M2.6
L
All
2.5
3
3.5
4
5
6
8
10

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 Cross-recessed Socket No. Max. Tightening
Torque
*1(N・m)
Qty per Pack Mass
(g)
CAD
Download
RFQ
SNZF-M1.4-2.5-TZB-ALK M1.4 0.3 2.5 2.0 0.45 0 0.05 50 0.02 CAD RFQ
SNZF-M1.4-3-TZB-ALK M1.4 0.3 3 2.0 0.45 0 0.05 50 0.03 CAD RFQ
SNZF-M1.4-3.5-TZB-ALK M1.4 0.3 3.5 2.0 0.45 0 0.05 50 0.03 CAD RFQ
SNZF-M1.4-4-TZB-ALK M1.4 0.3 4 2.0 0.45 0 0.05 50 0.03 CAD RFQ
SNZF-M1.4-5-TZB-ALK M1.4 0.3 5 2.0 0.45 0 0.05 50 0.04 CAD RFQ
SNZF-M1.4-6-TZB-ALK M1.4 0.3 6 2.0 0.45 0 0.05 50 0.05 CAD RFQ
SNZF-M1.4-8-TZB-ALK M1.4 0.3 8 2.0 0.45 0 0.05 50 0.07 CAD RFQ
SNZF-M1.4-10-TZB-ALK M1.4 0.3 10 2.0 0.45 0 0.05 50 0.08 CAD RFQ
SNZF-M1.6-2.5-TZB-ALK M1.6 0.35 2.5 2.4 0..5 0 0.07 50 0.03 CAD RFQ
SNZF-M1.6-3-TZB-ALK M1.6 0.35 3 2.4 0..5 0 0.07 50 0.04 CAD RFQ
SNZF-M1.6-3.5-TZB-ALK M1.6 0.35 3.5 2.4 0..5 0 0.07 50 0.04 CAD RFQ
SNZF-M1.6-4-TZB-ALK M1.6 0.35 4 2.4 0..5 0 0.07 50 0.05 CAD RFQ
SNZF-M1.6-5-TZB-ALK M1.6 0.35 5 2.4 0..5 0 0.07 50 0.06 CAD RFQ
SNZF-M1.6-6-TZB-ALK M1.6 0.35 6 2.4 0..5 0 0.07 50 0.07 CAD RFQ
SNZF-M1.6-8-TZB-ALK M1.6 0.35 8 2.4 0..5 0 0.07 50 0.09 CAD RFQ
SNZF-M1.7-2.5-TZB-ALK M1.7 0.35 2.5 2.5 0.5 0 0.09 50 0.04 CAD RFQ
SNZF-M1.7-3-TZB-ALK M1.7 0.35 3 2.5 0.5 0 0.09 50 0.04 CAD RFQ
SNZF-M1.7-3.5-TZB-ALK M1.7 0.35 3.5 2.5 0.5 0 0.09 50 0.05 CAD RFQ
SNZF-M1.7-4-TZB-ALK M1.7 0.35 4 2.5 0.5 0 0.09 50 0.05 CAD RFQ
SNZF-M1.7-5-TZB-ALK M1.7 0.35 5 2.5 0.5 0 0.09 50 0.07 CAD RFQ
SNZF-M1.7-6-TZB-ALK M1.7 0.35 6 2.5 0.5 0 0.09 50 0.08 CAD RFQ
SNZF-M1.7-8-TZB-ALK M1.7 0.35 8 2.5 0.5 0 0.09 50 0.1 CAD RFQ
SNZF-M1.7-10-TZB-ALK M1.7 0.35 10 2.5 0.5 0 0.09 50 0.13 CAD RFQ
SNZF-M2-3-TZB-ALK M2 0.4 3 3.0 0.6 0 0.18 50 0.06 CAD RFQ
SNZF-M2-3.5-TZB-ALK M2 0.4 3.5 3.0 0.6 0 0.18 50 0.07 CAD RFQ
SNZF-M2-4-TZB-ALK M2 0.4 4 3.0 0.6 0 0.18 50 0.08 CAD RFQ
SNZF-M2-5-TZB-ALK M2 0.4 5 3.0 0.6 0 0.18 50 0.1 CAD RFQ
SNZF-M2-6-TZB-ALK M2 0.4 6 3.0 0.6 0 0.18 50 0.11 CAD RFQ
SNZF-M2-8-TZB-ALK M2 0.4 8 3.0 0.6 0 0.18 50 0.15 CAD RFQ
SNZF-M2-10-TZB-ALK M2 0.4 10 3.0 0.6 0 0.18 50 0.18 CAD RFQ
SNZF-M2.5-3-TZB-ALK M2.5 0.45 3 3.8 0.8 0 0.32 50 0.1 CAD RFQ
SNZF-M2.5-4-TZB-ALK M2.5 0.45 4 3.8 0.8 0 0.32 50 0.13 CAD RFQ
SNZF-M2.5-5-TZB-ALK M2.5 0.45 5 3.8 0.8 0 0.32 50 0.16 CAD RFQ
SNZF-M2.5-6-TZB-ALK M2.5 0.45 6 3.8 0.8 0 0.32 50 0.19 CAD RFQ
SNZF-M2.6-3-TZB-ALK M2.6 0.45 3 4.0 0.8 0 0.39 50 0.12 CAD RFQ
SNZF-M2.6-4-TZB-ALK M2.6 0.45 4 4.0 0.8 0 0.39 50 0.15 CAD RFQ
SNZF-M2.6-5-TZB-ALK M2.6 0.45 5 4.0 0.8 0 0.39 50 0.18 CAD RFQ
SNZF-M2.6-6-TZB-ALK M2.6 0.45 6 4.0 0.8 0 0.39 50 0.21 CAD RFQ
SNZF-M2.6-8-TZB-ALK M2.6 0.45 8 4.0 0.8 0 0.39 50 0.27 CAD RFQ
SNZF-M2.6-10-TZB-ALK M2.6 0.45 10 4.0 0.8 0 0.39 50 0.33 CAD RFQ

*1: Values in chart are for reference only. They are not guaranteed values.
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
● When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.


Related Services

Material/Finish

SNZF-TZB-ALK
Main Body Steel
Trivalent Chromate Treatment
Nylon Patch Nylon 11

Application

For making devices and equipment more compact
Screw return and fallout prevented
Compact precision equipment

Characteristics

  • Miniature screws with nylon patch for precision instruments (Type 0-1).
  • M1.4 - M2.6.
  • Head is more compact than standard flat head machine screws.
  • The friction of the nylon adhered to the thread suppresses the return rotation of the thread.
  • Even if the tightening force is lost, the return rotation is suppressed, preventing the screws from falling off.
  • The heat resistant temperature of the nylon patch is 120°C.

Product List

Click here to see Vibration Resistance

Click here to see Special Screws