• Special Screws
  • Vibration Resistance

SRHSET-ALK/Hex Socket Set Screws (with Pin) with Nylon Patch

  • Vibration resistant treatment
  • Tamper Resistance

Dimension Drawing

SRHSET-ALKHex Socket Set Screws (with Pin) with Nylon Patch寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M5
M6
M8
L
All
8
10
12
16

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L B t min. Applicable Wrench Applicable Bit Type Qty per Pack Mass
(g)
CAD
Download
RFQ
Bit Driver
SRHSET-M5-8-ALK M5 0.8 8 2.5 2.5 SRH-3 SRHB-3 SRD-6.35 10 0.73 CAD RFQ
SRHSET-M5-10-ALK M5 0.8 10 2.5 2.5 SRH-3 SRHB-3 SRD-6.35 10 0.97 CAD RFQ
SRHSET-M5-12-ALK M5 0.8 12 2.5 2.5 SRH-3 SRHB-3 SRD-6.35 10 1.19 CAD RFQ
SRHSET-M6-8-ALK M6 1 8 3.0 3 SRH-4 SRHB-4 SRD-6.35 10 0.98 CAD RFQ
SRHSET-M6-10-ALK M6 1 10 3.0 3 SRH-4 SRHB-4 SRD-6.35 10 1.3 CAD RFQ
SRHSET-M6-12-ALK M6 1 12 3.0 3 SRH-4 SRHB-4 SRD-6.35 10 1.62 CAD RFQ
SRHSET-M6-16-ALK M6 1 16 3.0 3 SRH-4 SRHB-4 SRD-6.35 10 2.3 CAD RFQ
SRHSET-M8-10-ALK M8 1.25 10 4.0 4 SRH-5 SRHB-5 SRD-6.35 10 2.24 CAD RFQ
SRHSET-M8-12-ALK M8 1.25 12 4.0 4 SRH-5 SRHB-5 SRD-6.35 10 2.88 CAD RFQ
SRHSET-M8-16-ALK M8 1.25 16 4.0 4 SRH-5 SRHB-5 SRD-6.35 10 4.08 CAD RFQ
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
SRHSET-ALK
Main Body Steel
Ferrosoferric Oxide Film (Black)
Nylon Patch Nylon 11

Application

Equipment/devices disassembly/tampering prevention
Theft prevention for outdoor facilities
Security measures
Safety measures
Screw return and fallout prevented

Characteristics

  • Setscrews with a pin at the center of the hex socket.
  • With nylon patch.
  • The friction of the nylon adhered to the thread suppresses the return rotation of the thread.
  • Even if the tightening force is lost, the return rotation is suppressed, preventing the screws from falling off.
  • The heat resistant temperature of the nylon patch is 120°C.
  • This prevents mounting and removing with regular tools.
  • Install and remove with SRH Dedicated Wrench or SRHB Dedicated Bit and SRD Dedicated Magnetic Screwdriver together.

Related Products

SRH dedicated wrenches are available.SRH

SRHSET-ALKHex Socket Set Screws (with Pin) with Nylon Patch

SRHB applicable bits are available.SRHB

SRHSET-ALKHex Socket Set Screws (with Pin) with Nylon Patch

Dedicated magnetic screwdrivers SRD are available.SRD

SRHSET-ALKHex Socket Set Screws (with Pin) with Nylon Patch


Product List

Click here to see Vibration Resistance

Click here to see Special Screws