• Special Screws
  • Vibration Resistance

SRSHS-ALK/Ultra Low Profile Tamper-Resistant Screws with Nylon Patch

  • Space
  • Vibration resistant treatment
  • Tamper Resistance
  • Decoration

Dimension Drawing

SRSHS-ALKUltra Low Profile Tamper-Resistant Screws with Nylon Patch寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M2
M2.5
M3
M4
L
All
4
5
6
8
10
12
16

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 Bit Part No. Screwdriver
Part No.
Qty per Pack Mass
(g)
CAD
Download
RFQ
SRSHS-M2-4-ALK M2 0.4 4 3 0.6 SRSHB-0 SRD-6.35 10 0.089 CAD RFQ
SRSHS-M2-5-ALK M2 0.4 5 3 0.6 SRSHB-0 SRD-6.35 10 0.11 CAD RFQ
SRSHS-M2-6-ALK M2 0.4 6 3 0.6 SRSHB-0 SRD-6.35 10 0.12 CAD RFQ
SRSHS-M2-8-ALK M2 0.4 8 3 0.6 SRSHB-0 SRD-6.35 10 0.16 CAD RFQ
SRSHS-M2.5-4-ALK M2.5 0.45 4 3.8 0.8 SRSHB-1 SRD-6.35 10 0.15 CAD RFQ
SRSHS-M2.5-5-ALK M2.5 0.45 5 3.8 0.8 SRSHB-1 SRD-6.35 10 0.18 CAD RFQ
SRSHS-M2.5-6-ALK M2.5 0.45 6 3.8 0.8 SRSHB-1 SRD-6.35 10 0.21 CAD RFQ
SRSHS-M2.5-8-ALK M2.5 0.45 8 3.8 0.8 SRSHB-1 SRD-6.35 10 0.28 CAD RFQ
SRSHS-M3-6-ALK M3 0.5 6 6 1.3 SRSHB-2 SRD-6.35 20 0.44 CAD RFQ
SRSHS-M3-8-ALK M3 0.5 8 6 1.3 SRSHB-2 SRD-6.35 20 0.53 CAD RFQ
SRSHS-M3-10-ALK M3 0.5 10 6 1.3 SRSHB-2 SRD-6.35 20 0.61 CAD RFQ
SRSHS-M3-12-ALK M3 0.5 12 6 1.3 SRSHB-2 SRD-6.35 20 0.69 CAD RFQ
SRSHS-M4-8-ALK M4 0.7 8 8 1.5 SRSHB-3 SRD-6.35 20 1 CAD RFQ
SRSHS-M4-10-ALK M4 0.7 10 8 1.5 SRSHB-3 SRD-6.35 20 1.2 CAD RFQ
SRSHS-M4-12-ALK M4 0.7 12 8 1.5 SRSHB-3 SRD-6.35 20 1.3 CAD RFQ
SRSHS-M4-16-ALK M4 0.7 16 8 1.5 SRSHB-3 SRD-6.35 20 1.6 CAD RFQ
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
SRSHS-ALK
Main Body SUSXM7
Nylon Patch Nylon 11

Application

Equipment/devices disassembly/tampering prevention
Theft prevention for outdoor facilities
Security measures
Safety measures
Screw return and fallout prevented

Characteristics

  • Tamper-resistant special low profile cap screws, all with height heads of 1.5mm or below.
  • With nylon patch.
  • The friction of the nylon adhered to the thread suppresses the return rotation of the thread.
  • Even if the tightening force is lost, the return rotation is suppressed, preventing the screws from falling off.
  • The heat resistant temperature of the nylon patch is 120°C.
  • This prevents mounting and removing with regular tools. The low head height makes it difficult to remove the screws by grasping the head itself, improving theft prevention.
  • Low protrusion after mounting, complementing machinery and equipment appearance as well.
  • Install and remove with SRSHB Dedicated Bits and SRD Dedicated Magnetic Screwdriver together.

Related Products

SRSHB applicable bits are available.SRSHB

SRSHS-ALKUltra Low Profile Tamper-Resistant Screws with Nylon Patch

Dedicated magnetic screwdrivers SRD are available.SRD

SRSHS-ALKUltra Low Profile Tamper-Resistant Screws with Nylon Patch


Product List

Click here to see Vibration Resistance

Click here to see Special Screws