• Special Screws
  • Vibration Resistance

SWUS/Hex Lock Nuts

  • Vibration resistant treatment

Dimension Drawing

SWUSHex Lock Nuts寸法図

Specs/CAD

Select

Size(M)
All
M6
M8
M10
M12

Unit : mm

Part Number M B C(Approx.) T Qty per Pack Mass
(g)
CAD
Download
RFQ
SWUS-M6 M6 10 11.5 6 50 2 CAD RFQ
SWUS-M8 M8 13 15 8 20 4.6 CAD RFQ
SWUS-M10 M10 17 19.6 10 10 11 CAD RFQ
SWUS-M12 M12 19 21.9 12 10 16 CAD RFQ
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
●When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.


Related Services

Material/Finish

SWUS
Main Body SUS304
Friction Ring Glass Fiber Reinforced Polyamide

Application

Vibration Resistant

Characteristics

  • Nuts equipped with a high-performance mechanism of loosening prevention. Prevent loosening caused by vibration.
  • Friction ring with very good restoration elasticity and heat resistance tighten the thread peak of the male thread from four sides. Effective for loosening prevention. The male thread is not damaged.
  • Glass fiber reinforced polyamide is used for the friction ring. Rings with heat resistance effectively prevent loosening under conditions up to 110 °C.
    In addition, they are not affected by gasoline, alcohol, and oil.
  • The friction ring retains most of its effects even after repeated use.

Product List

Click here to see Vibration Resistance

Click here to see Special Screws