• Special Screws (Bolts)
  • Security Screws (Bolts) & Tamper Resistant Screws

SHNRS-M10

Theft Prevention Nuts

  • Tamper Resistance

Hints for Correctly Using NBK Products


Dimension Drawing

SHNRSTheft Prevention Nuts寸法図

Part Number M
Nominal of Thread
Pitch Coarse/Fine B D T t Dedicated Removal Tool Mass (g) CAD
Download
RFQ
SHNRS-M10 M10 1.5 Coarse 17 21.6 8.4 2.2 SKW-10 15.3 CAD RFQ

Material/Finish

SHNRS
Main Body SUS304

Application

Theft prevention for outdoor facilities / Devices disassembly prevention/tampering prevention / Security measures / Safety measures

Characteristics

  • Theft prevention nuts mountable with commercially available tools. Use of the same tool all along reduces mounting processes.

SHNRSTheft Prevention Nuts

  • For removal, the dedicated removal tool SKWSKW is required. Only cover nuts can be removed with commercially available tools. The base nut shape makes removal with wrenches or pliers difficult.

SHNRSTheft Prevention Nuts

  • Theft prevention nuts unique to the customer, with distinct base nut shapes, can also be manufactured.

Usage Example

Made of SUS304 and resistant to rust, it is well suited to theft prevention for outdoor structures like truck batteries or outdoor air conditioners.

SHNRSTheft Prevention Nuts

* Some truck battery fastening screws have fine screw pitch. See the dimension table for screw pitch details.


Precautions for Use

To avoid seriously reducing the theft prevention efficacy, pay attention to the following points.
  • Do not use with flat washers or spring washers.
  • Do not apply lubricants such as grease or oil to the bolts or nuts.
  • Use in locations where the seating surface makes full contact with the counterpart material.

As well, when removing, check that the dedicated removal tool SKW settles fully into the base nut.

Related Products

Use the dedicated removal tool SKW for removal.
SKW

SHNRSTheft Prevention Nuts


Disclaimer

This Product offers improved theft prevention compared to ordinary hex nuts, and does not guarantee total theft prevention.Therefore, please note in advance that we are not liable for any damages or costs incurred due to this product.

Product List

Click here to see SHNRS

Click here to see Security Screws (Bolts) & Tamper Resistant Screws