• Special Screws (Bolts)
  • Security Screws (Bolts) & Tamper Resistant Screws

SRBS/Hexalobular Socket (with Pin) Button Head Cap Screws

  • Tamper Resistance

Dimension Drawing

SRBSHexalobular Socket (with Pin) Button Head Cap Screws寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M3
M4
M5
M6
M8
L
All
6
8
10
12
15
16
20
25
30
35
40
50

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 Applicable Wrench Type Applicable Bit Type Hexalobular
Socket
No.
Qty per Pack Mass
(g)
CAD
Download
RFQ
Bit Driver
SRBS-M3-6 M3 0.5 6 5.7 1.65 SRX-10 SRXB-10 SRD-6.35 10 20 0.48 CAD RFQ
SRBS-M3-8 M3 0.5 8 5.7 1.65 SRX-10 SRXB-10 SRD-6.35 10 20 0.57 CAD RFQ
SRBS-M3-10 M3 0.5 10 5.7 1.65 SRX-10 SRXB-10 SRD-6.35 10 20 0.65 CAD RFQ
SRBS-M3-12 M3 0.5 12 5.7 1.65 SRX-10 SRXB-10 SRD-6.35 10 20 0.73 CAD RFQ
SRBS-M3-15 M3 0.5 15 5.7 1.65 SRX-10 SRXB-10 SRD-6.35 10 20 0.88 CAD RFQ
SRBS-M3-16 M3 0.5 16 5.7 1.65 SRX-10 SRXB-10 SRD-6.35 10 20 0.93 CAD RFQ
SRBS-M3-20 M3 0.5 20 5.7 1.65 SRX-10 SRXB-10 SRD-6.35 10 20 1.1 CAD RFQ
SRBS-M3-25 M3 0.5 25 5.7 1.65 SRX-10 SRXB-10 SRD-6.35 10 20 1.4 CAD RFQ
SRBS-M4-6 M4 0.7 6 7.6 2.2 SRX-20 SRXB-20 SRD-6.35 20 20 1.1 CAD RFQ
SRBS-M4-8 M4 0.7 8 7.6 2.2 SRX-20 SRXB-20 SRD-6.35 20 20 1.2 CAD RFQ
SRBS-M4-10 M4 0.7 10 7.6 2.2 SRX-20 SRXB-20 SRD-6.35 20 20 1.4 CAD RFQ
SRBS-M4-12 M4 0.7 12 7.6 2.2 SRX-20 SRXB-20 SRD-6.35 20 20 1.5 CAD RFQ
SRBS-M4-15 M4 0.7 15 7.6 2.2 SRX-20 SRXB-20 SRD-6.35 20 20 1.8 CAD RFQ
SRBS-M4-16 M4 0.7 16 7.6 2.2 SRX-20 SRXB-20 SRD-6.35 20 20 1.8 CAD RFQ
SRBS-M4-20 M4 0.7 20 7.6 2.2 SRX-20 SRXB-20 SRD-6.35 20 20 2.2 CAD RFQ
SRBS-M4-25 M4 0.7 25 7.6 2.2 SRX-20 SRXB-20 SRD-6.35 20 20 2.7 CAD RFQ
SRBS-M4-30 M4 0.7 30 7.6 2.2 SRX-20 SRXB-20 SRD-6.35 20 20 3.2 CAD RFQ
SRBS-M4-35 M4 0.7 35 7.6 2.2 SRX-20 SRXB-20 SRD-6.35 20 1 3.7 CAD RFQ
SRBS-M4-40 M4 0.7 40 7.6 2.2 SRX-20 SRXB-20 SRD-6.35 20 1 4.2 CAD RFQ
SRBS-M5-8 M5 0.8 8 9.5 2.75 SRX-25 SRXB-25 SRD-6.35 25 20 1.8 CAD RFQ
SRBS-M5-10 M5 0.8 10 9.5 2.75 SRX-25 SRXB-25 SRD-6.35 25 20 2 CAD RFQ
SRBS-M5-12 M5 0.8 12 9.5 2.75 SRX-25 SRXB-25 SRD-6.35 25 20 2.3 CAD RFQ
SRBS-M5-15 M5 0.8 15 9.5 2.75 SRX-25 SRXB-25 SRD-6.35 25 20 2.7 CAD RFQ
SRBS-M5-16 M5 0.8 16 9.5 2.75 SRX-25 SRXB-25 SRD-6.35 25 20 2.8 CAD RFQ
SRBS-M5-20 M5 0.8 20 9.5 2.75 SRX-25 SRXB-25 SRD-6.35 25 20 3.3 CAD RFQ
SRBS-M5-25 M5 0.8 25 9.5 2.75 SRX-25 SRXB-25 SRD-6.35 25 20 4.1 CAD RFQ
SRBS-M5-30 M5 0.8 30 9.5 2.75 SRX-25 SRXB-25 SRD-6.35 25 20 4.9 CAD RFQ
SRBS-M5-40 M5 0.8 40 9.5 2.75 SRX-25 SRXB-25 SRD-6.35 25 20 6.4 CAD RFQ
SRBS-M6-8 M6 1 8 10.5 3.3 SRX-30 SRXB-30 SRD-6.35 30 10 3 CAD RFQ
SRBS-M6-10 M6 1 10 10.5 3.3 SRX-30 SRXB-30 SRD-6.35 30 10 3.3 CAD RFQ
SRBS-M6-12 M6 1 12 10.5 3.3 SRX-30 SRXB-30 SRD-6.35 30 10 3.6 CAD RFQ
SRBS-M6-15 M6 1 15 10.5 3.3 SRX-30 SRXB-30 SRD-6.35 30 10 4.1 CAD RFQ
SRBS-M6-16 M6 1 16 10.5 3.3 SRX-30 SRXB-30 SRD-6.35 30 10 4.3 CAD RFQ
SRBS-M6-20 M6 1 20 10.5 3.3 SRX-30 SRXB-30 SRD-6.35 30 10 5.1 CAD RFQ
SRBS-M6-25 M6 1 25 10.5 3.3 SRX-30 SRXB-30 SRD-6.35 30 10 6.1 CAD RFQ
SRBS-M6-30 M6 1 30 10.5 3.3 SRX-30 SRXB-30 SRD-6.35 30 10 6.9 CAD RFQ
SRBS-M6-40 M6 1 40 10.5 3.3 SRX-30 SRXB-30 SRD-6.35 30 10 9.6 CAD RFQ
SRBS-M6-50 M6 1 50 10.5 3.3 SRX-30 SRXB-30 SRD-6.35 30 10 12 CAD RFQ
SRBS-M8-10 M8 1.25 10 14 4.4 SRX-40 SRXB-40 SRD-6.35 40 10 7.3 CAD RFQ
SRBS-M8-12 M8 1.25 12 14 4.4 SRX-40 SRXB-40 SRD-6.35 40 10 7.9 CAD RFQ
SRBS-M8-16 M8 1.25 16 14 4.4 SRX-40 SRXB-40 SRD-6.35 40 10 9.1 CAD RFQ
SRBS-M8-20 M8 1.25 20 14 4.4 SRX-40 SRXB-40 SRD-6.35 40 10 10 CAD RFQ
SRBS-M8-25 M8 1.25 25 14 4.4 SRX-40 SRXB-40 SRD-6.35 40 10 12 CAD RFQ
SRBS-M8-30 M8 1.25 30 14 4.4 SRX-40 SRXB-40 SRD-6.35 40 10 14 CAD RFQ
SRBS-M8-40 M8 1.25 40 14 4.4 SRX-40 SRXB-40 SRD-6.35 40 10 18 CAD RFQ
SRBS-M8-50 M8 1.25 50 14 4.4 SRX-40 SRXB-40 SRD-6.35 40 10 22 CAD RFQ
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
●When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.


Related Services

Material/Finish

SRBS
Main Body Equivalent to SUS304
Strength Class Equivalent to A2-50

Application

Equipment/devices disassembly/tampering prevention
Theft prevention for outdoor facilities
Security measures
Safety measures

Characteristics

  • Button head cap screws with a pin at the center of the hexalobular socket*1.
  • This prevents mounting and removing with regular tools.
  • Install and remove with SRX Dedicated Wrench or SRXB Dedicated Bit and SRD Dedicated Magnetic Screwdriver together.

*1: The hexalobular shape is prescribed by JIS B 1015: 2008(ISO 10664: 2005)"Hexalobular internal driving feature for bolts and screws".


Related Products

SRX dedicated wrenches are available.SRX

SRBSHexalobular Socket (with Pin) Button Head Cap Screws

SRXB applicable bits are available.SRXB

SRBSHexalobular Socket (with Pin) Button Head Cap Screws

Dedicated magnetic screwdrivers SRD are available.SRD

SRBSHexalobular Socket (with Pin) Button Head Cap Screws


Product List

Click here to see Security Screws (Bolts) & Tamper Resistant Screws

Click here to see Special Screws (Bolts)