Specs/CAD
Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | Applicable Wrench Type | Applicable Bit Type | Hexalobular Socket No. |
Qty per Pack | Mass (g) |
CAD Download |
RFQ | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Bit | Driver | ||||||||||||
| SRBS-M8-10 | M8 | 1.25 | 10 | 14 | 4.4 | SRX-40 | SRXB-40 | SRD-6.35 | 40 | 10 | 7.3 | CAD | RFQ |
| SRBS-M8-12 | M8 | 1.25 | 12 | 14 | 4.4 | SRX-40 | SRXB-40 | SRD-6.35 | 40 | 10 | 7.9 | CAD | RFQ |
| SRBS-M8-16 | M8 | 1.25 | 16 | 14 | 4.4 | SRX-40 | SRXB-40 | SRD-6.35 | 40 | 10 | 9.1 | CAD | RFQ |
| SRBS-M8-20 | M8 | 1.25 | 20 | 14 | 4.4 | SRX-40 | SRXB-40 | SRD-6.35 | 40 | 10 | 10 | CAD | RFQ |
| SRBS-M8-25 | M8 | 1.25 | 25 | 14 | 4.4 | SRX-40 | SRXB-40 | SRD-6.35 | 40 | 10 | 12 | CAD | RFQ |
| SRBS-M8-30 | M8 | 1.25 | 30 | 14 | 4.4 | SRX-40 | SRXB-40 | SRD-6.35 | 40 | 10 | 14 | CAD | RFQ |
| SRBS-M8-40 | M8 | 1.25 | 40 | 14 | 4.4 | SRX-40 | SRXB-40 | SRD-6.35 | 40 | 10 | 18 | CAD | RFQ |
| SRBS-M8-50 | M8 | 1.25 | 50 | 14 | 4.4 | SRX-40 | SRXB-40 | SRD-6.35 | 40 | 10 | 22 | CAD | RFQ |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form here●When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.
Related Services
Material/Finish
| SRBS | |
|---|---|
| Main Body | Equivalent to SUS304 |
| Strength Class | Equivalent to A2-50 |
Application
Equipment/devices disassembly/tampering preventionTheft prevention for outdoor facilities
Security measures
Safety measures
Characteristics
- Button head cap screws with a pin at the center of the hexalobular socket*1.
- This prevents mounting and removing with regular tools.
- Install and remove with SRX Dedicated Wrench or SRXB Dedicated Bit and SRD Dedicated Magnetic Screwdriver together.
*1: The hexalobular shape is prescribed by JIS B 1015: 2008(ISO 10664: 2005)"Hexalobular internal driving feature for bolts and screws".









