• Special Screws (Bolts)
  • Security Screws (Bolts) & Tamper Resistant Screws

SRFXS-SET/Flat Head Bolts with Hexalobular Socket (with Pin) Rosette Washer Set

  • Tamper Resistance

Dimension Drawing

SRFXS-SETFlat Head Bolts with Hexalobular Socket (with Pin) Rosette Washer Set寸法図

SRFXS-SETFlat Head Bolts with Hexalobular Socket (with Pin) Rosette Washer Set寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M3
M4
M5
M6
L
All
6
8
10
12
16
20
25
30

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 D d t Applicable Wrench Type Applicable Bit Type Hexalobular
Socket No.
Qty per Pack Mass
(g)
CAD
Download
RFQ
Bit Driver
SRFXS-M3-6-SET M3 0.5 6 6 1.75 10 3.5 2 SRX-10 SRXB-10 SRD-6.35 10 10 1.3 CAD RFQ
SRFXS-M3-8-SET M3 0.5 8 6 1.75 10 3.5 2 SRX-10 SRXB-10 SRD-6.35 10 10 1.3 CAD RFQ
SRFXS-M3-10-SET M3 0.5 10 6 1.75 10 3.5 2 SRX-10 SRXB-10 SRD-6.35 10 10 1.4 CAD RFQ
SRFXS-M3-12-SET M3 0.5 12 6 1.75 10 3.5 2 SRX-10 SRXB-10 SRD-6.35 10 10 1.5 CAD RFQ
SRFXS-M4-8-SET M4 0.7 8 8 2.3 12 4.5 2.5 SRX-20 SRXB-20 SRD-6.35 20 10 2.2 CAD RFQ
SRFXS-M4-10-SET M4 0.7 10 8 2.3 12 4.5 2.5 SRX-20 SRXB-20 SRD-6.35 20 10 2.3 CAD RFQ
SRFXS-M4-12-SET M4 0.7 12 8 2.3 12 4.5 2.5 SRX-20 SRXB-20 SRD-6.35 20 10 2.4 CAD RFQ
SRFXS-M4-16-SET M4 0.7 16 8 2.3 12 4.5 2.5 SRX-20 SRXB-20 SRD-6.35 20 10 2.8 CAD RFQ
SRFXS-M4-20-SET M4 0.7 20 8 2.3 12 4.5 2.5 SRX-20 SRXB-20 SRD-6.35 20 10 3.1 CAD RFQ
SRFXS-M5-10-SET M5 0.8 10 10 2.8 14 5.5 3 SRX-25 SRXB-25 SRD-6.35 25 10 4 CAD RFQ
SRFXS-M5-12-SET M5 0.8 12 10 2.8 14 5.5 3 SRX-25 SRXB-25 SRD-6.35 25 10 4.3 CAD RFQ
SRFXS-M5-16-SET M5 0.8 16 10 2.8 14 5.5 3 SRX-25 SRXB-25 SRD-6.35 25 10 4.8 CAD RFQ
SRFXS-M5-20-SET M5 0.8 20 10 2.8 14 5.5 3 SRX-25 SRXB-25 SRD-6.35 25 10 5.3 CAD RFQ
SRFXS-M5-25-SET M5 0.8 25 10 2.8 14 5.5 3 SRX-25 SRXB-25 SRD-6.35 25 10 5.9 CAD RFQ
SRFXS-M6-10-SET M6 1 10 12 3.4 16 6.5 3.5 SRX-30 SRXB-30 SRD-6.35 30 10 6.4 CAD RFQ
SRFXS-M6-12-SET M6 1 12 12 3.4 16 6.5 3.5 SRX-30 SRXB-30 SRD-6.35 30 10 6.8 CAD RFQ
SRFXS-M6-16-SET M6 1 16 12 3.4 16 6.5 3.5 SRX-30 SRXB-30 SRD-6.35 30 10 7.5 CAD RFQ
SRFXS-M6-20-SET M6 1 20 12 3.4 16 6.5 3.5 SRX-30 SRXB-30 SRD-6.35 30 10 8.2 CAD RFQ
SRFXS-M6-25-SET M6 1 25 12 3.4 16 6.5 3.5 SRX-30 SRXB-30 SRD-6.35 30 10 9.2 CAD RFQ
SRFXS-M6-30-SET M6 1 30 12 3.4 16 6.5 3.5 SRX-30 SRXB-30 SRD-6.35 30 10 10 CAD RFQ
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
SRFXS-SET
Flat Head Bolt with Hexalobular Socket (with Pin) Equivalent to SUS304
Rosette Washer SUS303

Application

Machinery / Tools / Equipment / Devices disassembly prevention・
tampering prevention / Theft prevention for outdoor facilities /
Security measures / Safety measures / Decoration / Prevention from getting caught

Characteristics

  • Set of Flat Head Bolt with Hexalobular Socket*1SRFXS (SRFXS) and Rosette Washer SWAS-RW (SWAS-RW).
  • SRFXS can be used without countersinking.
  • SRFXS cannot be mounted or removed by normal tools. Since the combined use of SWAS-RW will disable pinching and rotating SRFXS directly, the anti-theft performance is improved.
  • Install and remove with SRX Dedicated Wrench or SRXB Dedicated Bit and SRD Dedicated Magnetic Screwdriver together.

*1: The hexalobular shape is prescribed by JIS B 1015: 2008(ISO 10664: 2005)"Hexalobular internal driving feature for bolts and screws".


Related Products

SRX dedicated wrenches are available.
SRX

SRFXS-SETFlat Head Bolts with Hexalobular Socket (with Pin) Rosette Washer Set

SRXB applicable bits are available.
SRXB

SRFXS-SETFlat Head Bolts with Hexalobular Socket (with Pin) Rosette Washer Set

Dedicated magnetic screwdrivers SRD are available.
SRD

SRFXS-SETFlat Head Bolts with Hexalobular Socket (with Pin) Rosette Washer Set


Product List

Click here to see Security Screws (Bolts) & Tamper Resistant Screws

Click here to see Special Screws (Bolts)