Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | D | d | t | Applicable Wrench Type | Applicable Bit Type | Hexalobular Socket No. |
Qty per Pack | Mass (g) |
CAD Download |
RFQ | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Bit | Driver | |||||||||||||||
| SRFXS-M3-6-SET | M3 | 0.5 | 6 | 6 | 1.75 | 10 | 3.5 | 2 | SRX-10 | SRXB-10 | SRD-6.35 | 10 | 10 | 1.3 | CAD | RFQ |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereRelated Services
Material/Finish
| SRFXS-SET | |
|---|---|
| Flat Head Bolt with Hexalobular Socket (with Pin) | Equivalent to SUS304 |
| Rosette Washer | SUS303 |
Application
Machinery / Tools / Equipment / Devices disassembly prevention・tampering prevention / Theft prevention for outdoor facilities /
Security measures / Safety measures / Decoration / Prevention from getting caught
Characteristics
- Set of Flat Head Bolt with Hexalobular Socket*1SRFXS (SRFXS) and Rosette Washer SWAS-RW (SWAS-RW).
- SRFXS can be used without countersinking.
- SRFXS cannot be mounted or removed by normal tools. Since the combined use of SWAS-RW will disable pinching and rotating SRFXS directly, the anti-theft performance is improved.
- Install and remove with SRX Dedicated Wrench or SRXB Dedicated Bit and SRD Dedicated Magnetic Screwdriver together.
*1: The hexalobular shape is prescribed by JIS B 1015: 2008(ISO 10664: 2005)"Hexalobular internal driving feature for bolts and screws".










/12941_1.jpg?awscf_publishdate=2026-02-04 16:40)