NBK logo

  • Special Screws
  • Security screws, Tamper Resistant Screws

SRGB-56

Five-Lobe Socket Bits (with Pin) for Tamper Resistant Screws

  • Tamper Resistance

Dimension Drawing

SRGBFive-Lobe Socket Bits (with Pin) for Tamper Resistant Screws寸法図

Unit : mm

Part Number Screw Part No. L B Mass
(g)
RFQ
SRGB-56 SRGS-M5/SRGS-M6 32 6.35 7.5 RFQ

Application

Mounting and removing the tamper resistant screws

Characteristics

  • Dedicated bit for button head cap screws with five-lobe holes (with Pin) SRGS. Use in combination with the dedicated magnetic screwdriver SRD.

Related Products

Button Head Cap Screws with Five-Lobe Holes (with Pin)SRGS
SRGS

SRGBFive-Lobe Socket Bits (with Pin) for Tamper Resistant Screws

Magnet ScrewdriversSRD forSRGB
SRD

SRGBFive-Lobe Socket Bits (with Pin) for Tamper Resistant Screws


Product List

Click here to see SRGB

Click here to see Security screws, Tamper Resistant Screws