• Special Screws (Bolts)
  • Security Screws (Bolts) & Tamper Resistant Screws

SRGFS-ALK/Five-Lobe Socket with Pin Flat Head Screws with Nylon Patch

  • Vibration resistant treatment
  • Tamper Resistance

Dimension Drawing

SRGFS-ALKFive-Lobe Socket with Pin Flat Head Screws with Nylon Patch寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M4
M5
M6
L
All
10
16
20
25
40
12
30
50

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 Bit Part No. Screwdriver
Part No.
Qty per Pack Mass
(g)
CAD
Download
RFQ
SRGFS-M4-10-ALK M4 0.7 10 8 2.3 SRGB-4 SRD-6.35 10 1.03 CAD RFQ
SRGFS-M4-16-ALK M4 0.7 16 8 2.3 SRGB-4 SRD-6.35 10 1.48 CAD RFQ
SRGFS-M4-20-ALK M4 0.7 20 8 2.3 SRGB-4 SRD-6.35 10 1.78 CAD RFQ
SRGFS-M5-10-ALK M5 0.8 10 10 2.8 SRGB-56 SRD-6.35 10 1.73 CAD RFQ
SRGFS-M5-16-ALK M5 0.8 16 10 2.8 SRGB-56 SRD-6.35 10 2.45 CAD RFQ
SRGFS-M5-25-ALK M5 0.8 25 10 2.8 SRGB-56 SRD-6.35 10 3.54 CAD RFQ
SRGFS-M5-40-ALK M5 0.8 40 10 2.8 SRGB-56 SRD-6.35 10 5.27 CAD RFQ
SRGFS-M6-12-ALK M6 1 12 12 3.4 SRGB-56 SRD-6.35 10 3.04 CAD RFQ
SRGFS-M6-16-ALK M6 1 16 12 3.4 SRGB-56 SRD-6.35 10 3.76 CAD RFQ
SRGFS-M6-20-ALK M6 1 20 12 3.4 SRGB-56 SRD-6.35 10 4.45 CAD RFQ
SRGFS-M6-30-ALK M6 1 30 12 3.4 SRGB-56 SRD-6.35 10 6.14 CAD RFQ
SRGFS-M6-40-ALK M6 1 40 12 3.4 SRGB-56 SRD-6.35 10 7.9 CAD RFQ
SRGFS-M6-50-ALK M6 1 50 12 3.4 SRGB-56 SRD-6.35 10 9.63 CAD RFQ
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
SRGFS-ALK
Main Body SUSXM7
Strength Class Equivalent to A2-50
Nylon Patch Nylon 11

Application

Equipment/devices disassembly/tampering prevention
Theft prevention for outdoor facilities
Security measures
Safety measures

Characteristics

  • Five-lobe socket countersunk head screws with nylon patch.
  • The friction of the nylon adhered to the thread suppresses the return rotation of the thread.
  • Even if the tightening force is lost, the return rotation is suppressed, preventing the screws from falling off.
  • The heat resistant temperature of the nylon patch is 120°C.
  • This prevents mounting and removing with regular tools.
  • Install and remove with SRGB Dedicated Bits and SRD Dedicated Magnetic Screwdriver together.

Related Products

Washer for Flat Head Screw SWAS-RW is available.SWAS-RW

SRGFS-ALKFive-Lobe Socket with Pin Flat Head Screws with Nylon Patch

SRGB applicable bits are available.SRGB

SRGFS-ALKFive-Lobe Socket with Pin Flat Head Screws with Nylon Patch

Dedicated magnetic screwdrivers SRD are available.SRD

SRGFS-ALKFive-Lobe Socket with Pin Flat Head Screws with Nylon Patch


Product List

Click here to see Security Screws (Bolts) & Tamper Resistant Screws

Click here to see Special Screws (Bolts)