Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | D | d | t | Bit Part No. | Screwdriver Part No. |
Qty per Pack | Mass (g) |
RFQ |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SRGFS-M4-16-SET | M4 | 0.7 | 16 | 8 | 2.3 | 12 | 4.5 | 2.5 | SRGB-M4 | SRD-6.35 | 10 | 1.48 | RFQ |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form here● When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.
Related Services
Material/Finish
| SRGFS-SET | |
|---|---|
| Main Body | SUSXM7 |
| Rosette Washer | SUS303 |
| Strength Class | Equivalent to A2-50 |
Application
Equipment/devices disassembly/tampering preventionTheft prevention for outdoor facilities
Security measures
Safety measures
Characteristics
- Set of five-lobe socket countersunk head screws SRGFS and rosette washers SWAS-RW.
- SRGFS can be used without countersinking.
- SRGFS cannot be mounted or removed with normal tools. Since the combined use of SWAS-RW will disable pinching and rotating SRGFS directly, the anti-theft performance is improved.
- Install and remove with SRGB Dedicated Bits and SRD Dedicated Magnetic Screwdriver together.





