Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | B | Applicable Wrench Type | Applicable Bit Type | Qty per Pack | Mass (g) |
CAD Download |
RFQ | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Bit | Driver | ||||||||||||
| SRHFS-M3-12 | M3 | 0.5 | 12 | 6 | 1.75 | 2 | SRH-2 | SRHB-2 | SRD-6.35 | 10 | 0.77 | CAD | RFQ |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereRelated Services
Material/Finish
| SRHFS | |
|---|---|
| Main Body | Equivalent to SUS304 |
| Strength Class | Equivalent to A2-50 |
Application
Machinery / Tools / Equipment / Devices disassembly prevention/ Tampering prevention / Theft prevention for outdoor facilities /Security measures / Safety measures
Characteristics
- Flat head bolts with pin at the center of their socket.
- This prevents mounting and removing with regular tools.
- Install and remove with SRH Dedicated Wrench or SRHB Dedicated Bit and SRD Dedicated Magnetic Screwdriver together.






/11381_1.jpg?awscf_publishdate=2026-02-04 16:40)


