Specs/CAD
Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | L | B | t min. | Applicable Wrench | Applicable Bit Type | Qty per Pack | Mass (g) |
CAD Download |
RFQ | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Bit | Driver | |||||||||||
| SRHSET-M8-10 | M8 | 1.25 | 10 | 4.0 | 5 | SRH-5 | SRHB-5 | SRD-6.35 | 10 | 2.24 | CAD | RFQ |
| SRHSET-M8-12 | M8 | 1.25 | 12 | 4.0 | 5 | SRH-5 | SRHB-5 | SRD-6.35 | 10 | 2.88 | CAD | RFQ |
| SRHSET-M8-16 | M8 | 1.25 | 16 | 4.0 | 5 | SRH-5 | SRHB-5 | SRD-6.35 | 10 | 4.08 | CAD | RFQ |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form here● When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.
Related Services
Material/Finish
| SRHSET | |
|---|---|
| Main Body | Steel Ferrosoferric Oxide Film (Black) |
Application
Equipment/devices disassembly/tampering preventionTheft prevention for outdoor facilities
Security measures
Safety measures
Characteristics
- Setscrews with a pin at the center of the hex socket.
- This prevents mounting and removing with regular tools.
- Install and remove with SRH Dedicated Wrench or SRHB Dedicated Bit and SRD Dedicated Magnetic Screwdriver together.









