• Special Screws (Bolts)
  • Security Screws (Bolts) & Tamper Resistant Screws

SROS/One Side Pan Head Machine Screws

  • Tamper Resistance
  • Decoration

Dimension Drawing

SROSOne Side Pan Head Machine Screws寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M3
M4
M5
L
All
5
6
8
10
12
16
20
25

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 Removal Tool Part No. Qty per Pack Mass
(g)
CAD
Download
RFQ
SROS-M3-5 M3 0.5 5 5.5 2 SROT-410 20 0.49 CAD RFQ
SROS-M3-6 M3 0.5 6 5.5 2 SROT-410 20 0.53 CAD RFQ
SROS-M3-8 M3 0.5 8 5.5 2 SROT-410 20 0.61 CAD RFQ
SROS-M3-10 M3 0.5 10 5.5 2 SROT-410 20 0.69 CAD RFQ
SROS-M3-12 M3 0.5 12 5.5 2 SROT-410 20 0.77 CAD RFQ
SROS-M3-16 M3 0.5 16 5.5 2 SROT-410 20 0.94 CAD RFQ
SROS-M4-6 M4 0.7 6 7 2.6 SROT-410 20 1 CAD RFQ
SROS-M4-8 M4 0.7 8 7 2.6 SROT-410 20 1.2 CAD RFQ
SROS-M4-10 M4 0.7 10 7 2.6 SROT-410 20 1.3 CAD RFQ
SROS-M4-12 M4 0.7 12 7 2.6 SROT-410 20 1.5 CAD RFQ
SROS-M4-16 M4 0.7 16 7 2.6 SROT-410 20 1.8 CAD RFQ
SROS-M4-20 M4 0.7 20 7 2.6 SROT-410 20 2.1 CAD RFQ
SROS-M4-25 M4 0.7 25 7 2.6 SROT-410 20 2.5 CAD RFQ
SROS-M5-8 M5 0.8 8 9 3.3 SROT-510 20 2.2 CAD RFQ
SROS-M5-10 M5 0.8 10 9 3.3 SROT-510 20 2.4 CAD RFQ
SROS-M5-12 M5 0.8 12 9 3.3 SROT-510 20 2.7 CAD RFQ
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
SROS
Main Body Equivalent to SUS304
Strength Class Equivalent to A2-50

Application

Machinery / Tools / Equipment / Devices disassembly prevention/ Tampering prevention / Theft prevention for outdoor facilities / Security measures / Safety measures

Characteristics

  • The screws can be installed, but not removed, using commercially available slotted screwdrivers.
  • Remove the screws by using SROT Specialty Removal Tool.

Related Products

Remove the screws by using SROT Specialty Removal Tool.
SROT

SROSOne Side Pan Head Machine Screws


Product List

Click here to see Security Screws (Bolts) & Tamper Resistant Screws

Click here to see Special Screws (Bolts)