Specs/CAD
Unit : mm
Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | Removal Tool Part No. | Qty per Pack | Mass (g) |
CAD Download |
RFQ |
---|---|---|---|---|---|---|---|---|---|---|
SROS-M3-5 | M3 | 0.5 | 5 | 5.5 | 2 | SROT-410 | 20 | 0.49 | CAD | RFQ |
SROS-M3-6 | M3 | 0.5 | 6 | 5.5 | 2 | SROT-410 | 20 | 0.53 | CAD | RFQ |
SROS-M3-8 | M3 | 0.5 | 8 | 5.5 | 2 | SROT-410 | 20 | 0.61 | CAD | RFQ |
SROS-M3-10 | M3 | 0.5 | 10 | 5.5 | 2 | SROT-410 | 20 | 0.69 | CAD | RFQ |
SROS-M3-12 | M3 | 0.5 | 12 | 5.5 | 2 | SROT-410 | 20 | 0.77 | CAD | RFQ |
SROS-M3-16 | M3 | 0.5 | 16 | 5.5 | 2 | SROT-410 | 20 | 0.94 | CAD | RFQ |
●When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.
Related Services
Material/Finish
SROS | |
---|---|
Main Body | Equivalent to SUS304 |
Strength Class | Equivalent to A2-50 |
Application
Machinery / Tools / Equipment / Devices disassembly prevention/ Tampering prevention / Theft prevention for outdoor facilities / Security measures / Safety measuresCharacteristics
- The screws can be installed, but not removed, using commercially available slotted screwdrivers.
- Remove the screws by using SROT Specialty Removal Tool.