NBK logo

  • Special Screws
  • Security screws, Tamper Resistant Screws

SROT-510

One Side Screwdriver for Tamper Resistant Screws

  • Tamper Resistance

Dimension Drawing

SROT 寸法図

Unit : mm

Part Number Screw Part No. b Mass
(g)
CAD
Download
RFQ
SROT-510 SROS-M5 9.5 127 CAD RFQ

Grip color may vary depending on the lot.

Application

Mounting and removing the tamper resistant screws

Characteristics

  • Dedicated screwdriver for one side pan head machine screws SROS.

Related Products

One Side Pan Head Machine Screws
SROS

SROTOne Side Screwdriver for Tamper Resistant Screws


Product List

Click here to see Security screws, Tamper Resistant Screws