• Special Screws
  • Security screws / Tamper Resistant Screws

SRP-TZB/Cross Recessed (with Pin) Pan Head Machine Screws

  • Tamper Resistance

Dimension Drawing

SRP-TZBCross Recessed (with Pin) Pan Head Machine Screws寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M3
M4
M5
M6
L
All
6
8
10
16
20

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 Cross-recessed Socket No. Bit Part No. Screwdriver
Part No.
Qty per Pack Mass
(g)
CAD
Download
RFQ
SRP-M3-6-TZB M3 0.5 6 5.5 2 2 SRCB-2 SRD-6.35 20 0.45 CAD RFQ
SRP-M3-8-TZB M3 0.5 8 5.5 2 2 SRCB-2 SRD-6.35 20 0.53 CAD RFQ
SRP-M3-10-TZB M3 0.5 10 5.5 2 2 SRCB-2 SRD-6.35 20 0.62 CAD RFQ
SRP-M4-6-TZB M4 0.7 6 7 2.6 2 SRCB-2 SRD-6.35 20 0.97 CAD RFQ
SRP-M4-10-TZB M4 0.7 10 7 2.6 2 SRCB-2 SRD-6.35 20 1.24 CAD RFQ
SRP-M4-16-TZB M4 0.7 16 7 2.6 2 SRCB-2 SRD-6.35 20 1.67 CAD RFQ
SRP-M5-10-TZB M5 0.8 10 9 3.3 2 SRCB-2 SRD-6.35 20 2.25 CAD RFQ
SRP-M5-16-TZB M5 0.8 16 9 3.3 2 SRCB-2 SRD-6.35 20 2.97 CAD RFQ
SRP-M5-20-TZB M5 0.8 20 9 3.3 2 SRCB-2 SRD-6.35 20 3.43 CAD RFQ
SRP-M6-10-TZB M6 1 10 10.5 3.9 3 SRCB-3 SRD-6.35 20 3.5 CAD RFQ
SRP-M6-16-TZB M6 1 16 10.5 3.9 3 SRCB-3 SRD-6.35 20 4.5 CAD RFQ
SRP-M6-20-TZB M6 1 20 10.5 3.9 3 SRCB-3 SRD-6.35 20 5 CAD RFQ
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
SRP-TZB
Main Body Steel
Trivalent Chromate
Strength Class 4.8 Equivalent

Application

Equipment/devices disassembly/tampering prevention
Theft prevention for outdoor facilities
Security measures
Safety measures

Characteristics

  • Pan head machine screws with a pin at the center of the cross recess.
  • This prevents mounting and removing with regular tools.
  • Install and remove with SRCB dedicated bits and SRD dedicated magnetic screwdriver in combination.

Related Products

SRCB applicable bits are available.SRCB

SRP-TZBCross Recessed (with Pin) Pan Head Machine Screws

Dedicated magnetic screwdrivers SRD are available.SRD

SRP-TZBCross Recessed (with Pin) Pan Head Machine Screws


Product List

Click here to see Security screws / Tamper Resistant Screws

Click here to see Special Screws