Specs/CAD
Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | Cross-recessed Socket No. | Bit Part No. | Screwdriver Part No. |
Qty per Pack | Mass (g) |
CAD Download |
RFQ |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SRP-M4-6-TZB | M4 | 0.7 | 6 | 7 | 2.6 | 2 | SRCB-2 | SRD-6.35 | 20 | 0.97 | CAD | RFQ |
| SRP-M4-10-TZB | M4 | 0.7 | 10 | 7 | 2.6 | 2 | SRCB-2 | SRD-6.35 | 20 | 1.24 | CAD | RFQ |
| SRP-M4-16-TZB | M4 | 0.7 | 16 | 7 | 2.6 | 2 | SRCB-2 | SRD-6.35 | 20 | 1.67 | CAD | RFQ |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form here● When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.
Related Services
Material/Finish
| SRP-TZB | |
|---|---|
| Main Body | Steel Trivalent Chromate |
| Strength Class | 4.8 Equivalent |
Application
Equipment/devices disassembly/tampering preventionTheft prevention for outdoor facilities
Security measures
Safety measures
Characteristics
- Pan head machine screws with a pin at the center of the cross recess.
- This prevents mounting and removing with regular tools.
- Install and remove with SRCB dedicated bits and SRD dedicated magnetic screwdriver in combination.








