Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | Bit Part No. | Screwdriver Part No. | Qty per Pack | Mass (g) |
CAD Download |
RFQ |
|---|---|---|---|---|---|---|---|---|---|---|---|
| SRS5S-M2-10 | M2 | 0.4 | 10 | 4.5 | 1.45 | SKRS5K-2 | SRD-6.35 | 10 | 0.28 | CAD | RFQ |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form here● When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.
Related Services
Material/Finish
| SRS5S | |
|---|---|
| Main Body | SUSXM7 |
| Strength Class | Equivalent to A2-50 |
Application
Equipment/devices disassembly/tampering preventionTheft prevention for outdoor facilities
Security measures
Safety measures
Characteristics
- Head has a special round shape with 5 grooves.
- This prevents mounting and removing with regular tools, including pliers.
- Install and remove with SKRS5K Dedicated Bits and SRD Dedicated Magnetic Screwdriver.





/14306_1.jpg?awscf_publishdate=2026-02-04 16:40)


