• Special Screws
  • Security screws / Tamper Resistant Screws

SRSAB-3

Three-Lobe Socket Bits (with Pin) for Tamper Resistant Screws

  • Tamper Resistance

Dimension Drawing

SRSABThree-Lobe Socket Bits (with Pin) for Tamper Resistant Screws寸法図

Unit : mm

Part Number Screw Part No. L B Mass
(g)
RFQ
SRSAB-3 SRSAS-M3 32 6.35 5.9 RFQ

Application

Mounting and removing the tamper resistant screws

Characteristics

  • Button Head Cap Screws with Five-Lobe Holes (with Pin) SRSAS Dedicated Bits.Install and remove with  SRD Dedicated Magnetic Screwdriver together.

Related Products

Button Head Cap Screws with Three-Lobe Holes (with Pin) SRSAS
SRSAS

SRSABThree-Lobe Socket Bits (with Pin) for Tamper Resistant Screws

Dedicated Magnet Screwdrivers SRD
SRD

SRSABThree-Lobe Socket Bits (with Pin) for Tamper Resistant Screws


Specification Changes

Tamper Resistant Screws SRSAB will be changed as below.

See here for details
https://www.nbk1560.com/news/2024/20240500en/

Product List

Click here to see SRSAB

Click here to see Security screws / Tamper Resistant Screws