• Special Screws (Bolts)
  • Security Screws (Bolts) & Tamper Resistant Screws

SRTB/Two-Hole Driver Bits for Tamper Resistant Screws

  • Tamper Resistance

Dimension Drawing

SRTBTwo-Hole Driver Bits for Tamper Resistant Screws寸法図

Specs/CAD

Unit : mm

Part Number L B Mass
(g)
RFQ
SRTB-4 25.4 6.35 5 RFQ
SRTB-8 25.4 6.35 5 RFQ
SRTB-10 25.4 6.35 5.2 RFQ
SRTB-14 25.4 6.35 6 RFQ

Application

Mounting and removing the tamper resistant screws

Characteristics

  • Bit for two-hole pan head machine screws. Use in combination with the dedicated magnetic screwdriver SRD.
  • If combining with a tool with a deep bit insertion depth, use the SKABA Adapter for Short Bit.SKABA

Related Products

Dedicated magnetic screwdrivers SRD are available.SRD

SRTBTwo-Hole Driver Bits for Tamper Resistant Screws

SKABA short bit adapters are available.SKABA

SRTBTwo-Hole Driver Bits for Tamper Resistant Screws


Product List

Click here to see Security Screws (Bolts) & Tamper Resistant Screws

Click here to see Special Screws (Bolts)