NBK logo

  • Special Screws
  • Security screws, Tamper Resistant Screws

SRTRB-4

Triangle Socket Bits for Tamper Resistant Screws

  • Tamper Resistance

Dimension Drawing

SRTRBTriangle Socket Bits for Tamper Resistant Screws寸法図

Unit : mm

Part Number Screw Part No. L B Mass
(g)
RFQ
SRTRB-4 SRTRS-M4 32 6.35 6.4 RFQ

Application

Mounting and removing the tamper resistant screws

Characteristics

  • Triangular Socket Button Head Cap Screw SRTRS Dedicated Bits.Install and remove with  SRD Dedicated Magnetic Screwdriver together.

Related Products

Triangular Socket Button Head Cap Screws SRTRS
SRTRS

SRTRBTriangle Socket Bits for Tamper Resistant Screws

Dedicated Magnet Screwdrivers SRD
SRD

SRTRBTriangle Socket Bits for Tamper Resistant Screws


Product List

Click here to see SRTRB

Click here to see Security screws, Tamper Resistant Screws