• Special Screws
  • Security screws / Tamper Resistant Screws

SRTS/Two-Hole Pan Head Machine Screws

  • Tamper Resistance
  • Decoration

Dimension Drawing

SRTSTwo-Hole Pan Head Machine Screws寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M3
M4
M5
L
All
6
8
10
12
16
20

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 Bit Part No. Screwdriver
Part No.
Qty per Pack Mass
(g)
CAD
Download
RFQ
SRTS-M3-6 M3 0.5 6 6 1.8 SRTB-4 SRD-6.35 20 0.66 CAD RFQ
SRTS-M3-8 M3 0.5 8 6 1.8 SRTB-4 SRD-6.35 20 0.74 CAD RFQ
SRTS-M3-10 M3 0.5 10 6 1.8 SRTB-4 SRD-6.35 20 0.82 CAD RFQ
SRTS-M4-10 M4 0.7 10 8 2.4 SRTB-8 SRD-6.35 20 1.7 CAD RFQ
SRTS-M4-12 M4 0.7 12 8 2.4 SRTB-8 SRD-6.35 20 1.9 CAD RFQ
SRTS-M4-16 M4 0.7 16 8 2.4 SRTB-8 SRD-6.35 20 2.2 CAD RFQ
SRTS-M5-12 M5 0.8 12 10 3 SRTB-10 SRD-6.35 20 3.4 CAD RFQ
SRTS-M5-16 M5 0.8 16 10 3 SRTB-10 SRD-6.35 20 3.8 CAD RFQ
SRTS-M5-20 M5 0.8 20 10 3 SRTB-10 SRD-6.35 20 4.3 CAD RFQ
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
●When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.


Related Services

Material/Finish

SRTS
Main Body Equivalent to SUS304
Strength Class Equivalent to A2-50

Application

Equipment/devices disassembly/tampering prevention
Theft prevention for outdoor facilities
Security measures
Safety measures

Characteristics

  • This prevents mounting and removing with regular tools.
  • Install and remove with SRTB Dedicated Bits and SRD Dedicated Magnetic Screwdriver together.
  • The simple head design is also suitable for decoration.

Related Products

SRTB dedicated bits are available.SRTB

SRTSTwo-Hole Pan Head Machine Screws

Dedicated magnetic screwdrivers SRD are available.SRD

SRTSTwo-Hole Pan Head Machine Screws


Product List

Click here to see Security screws / Tamper Resistant Screws

Click here to see Special Screws